(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Tapered Pipe Thread Plug Gauge

Tapered Pipe Thread Plug Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,579,456VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tapered screw gauge used for inspection of screws (R, Rc, Rp) primarily for mechanical connections that require sealing, newly established by JIS after introduction of the ISO gauge standard.
· The R and PT product screws are identical in terms of their dimensions, but the gauge systems used are different.
· If the pipe or pipe fitting end are within the range of the gauge notch length, it will pass.
· The difference from the conventional pipe taper thread gauge PT is as follows.
· Wear limit of tapered thread ring gauge: Wear limit has been regulated for the tapered thread ring gauge.
· Inspection plug: Wear limit is inspected with the inspection plug for tapered screws (CP).

 
Part Number
RC1-1/2-11P
RC1-1/4-11P
RC1/2-14P
RC1/4-19P
RC1/8-28P
RC1-11P
RC2-1/2-11P
RC2-11P
RC3/4-14P
RC3/8-19P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch P

13,899,601 VND

1 Piece(s) 6 Day(s) or more 1 1/2Ridge 11

12,639,820 VND

1 Piece(s) 6 Day(s) or more 1 1/4Ridge 11

7,893,148 VND

1 Piece(s) 4 Day(s) or more 1/2Ridge 14

5,835,785 VND

1 Piece(s) 6 Day(s) or more 1/4Ridge 19

5,579,456 VND

1 Piece(s) 6 Day(s) or more 1/8Ridge 28

10,357,331 VND

1 Piece(s) 6 Day(s) or more 1Ridge 11

21,598,926 VND

1 Piece(s) 6 Day(s) or more 2 1/2Ridge 11

17,429,536 VND

1 Piece(s) 6 Day(s) or more 2Ridge 11

8,870,056 VND

1 Piece(s) 6 Day(s) or more 3/4Ridge 14

6,938,153 VND

1 Piece(s) 4 Day(s) or more 3/8Ridge 19

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thread Plug Gauge Workpiece Female Thread Hardness HRC58~62
Material SKS-3