(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Hand Taps for Parallel Pipe Threads_PS (Part Number)

Hand Taps for Parallel Pipe Threads_PS

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      450,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

The parallel thread type is used for machining parallel threads used for ordinary mechanical connection when connecting pipes and piping parts.

Part Number
TH2P14Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

5,276,693 VND

1 Piece(s) 9 Day(s) 7/8143.5P90402419224

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Parallel for Pipes Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Tap for pipes Hole type For through hole / For blind hole Coating Y/N NA
Class II Shape v

Please check the type/dimensions/specifications of the part TH2P14Q in the Hand Taps for Parallel Pipe Threads_PS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TH2P14Q trong chuỗi Hand Taps for Parallel Pipe Threads_PS.

Products like this...

Part Number
TH2P04
TH2P04-1
TH2P06
TH2P20U
TH2P24U
TH2P32U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

693,758 VND

1 Piece(s) 9 Day(s) 1/4193.5P6228119124

821,241 VND

1 Piece(s) 9 Day(s) 1/4191.5P6228119124

1,084,373 VND

1 Piece(s) 9 Day(s) 3/8193.5P65281411144

8,124,980 VND

1 Piece(s) 9 Day(s) 1 1/4113.5P105453226305

11,100,571 VND

1 Piece(s) 9 Day(s) 1 1/2113.5P110453829326

18,660,426 VND

1 Piece(s) 9 Day(s) 2113.5P120504635386