(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Hand tap used for general tapping work.
[Features]
・ High blade tip strength makes it easy for regrinding.
・ More suitable for manual work compared to taps of other shapes.
・ 2 types are available, with 5P or 1.5P chamfered threads.
・ When machining a blind hole manually, finish machining with 1.5P is recommended after first machining with 5P.
・ Machining with mechanical machinery is also possible.
・ Has straight grooves out of consideration for cutting chip stow.
・ Suitable for work materials whose cutting chips are powder or small coiled close to the powder.
[Applications]
・ Ideal for threading SPC/SPH and other thin plates or SS400/S20 or below mild steel.
Part Number |
---|
TNMP1.2B5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
536,860 VND | 1 Piece(s) | 9 Day(s) | Meter | M1.2 | 0.25 | 5P | 36 | P1 | 4.5 | - | 3 | 2.5 | 5 | 3 | a |
Loading...Tải…
Please check the type/dimensions/specifications of the part TNMP1.2B5 in the Hand Taps_HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMP1.2B5 trong chuỗi Hand Taps_HT.
Part Number |
---|
TNMP1.2A1 |
TNMP1.2A5 |
TNMP1.2B1 |
TNMP1.4A1 |
TNMP1.4C1 |
TNMP1.6A5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
861,168 VND | 1 Piece(s) | 9 Day(s) | Meter | M1.2 | 0.2 | 1.5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | a | ||
851,521 VND | 1 Piece(s) | 9 Day(s) | Meter | M1.2 | 0.2 | 5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | a | ||
480,206 VND | 1 Piece(s) | 33 Day(s) | Meter | M1.2 | 0.25 | 1.5P | 36 | P1 | 4.5 | - | 3 | 2.5 | 5 | 3 | a | ||
765,550 VND | 1 Piece(s) | 22 Day(s) | Meter | M1.4 | 0.2 | 1.5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | a | ||
400,291 VND | 1 Piece(s) | 9 Day(s) | Meter | M1.4 | 0.3 | 1.5P | 36 | P1 | 5.4 | - | 3 | 2.5 | 5 | 3 | a | ||
704,108 VND | 1 Piece(s) | 22 Day(s) | Meter | M1.6 | 0.2 | 5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | b |