(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P (Part Number)

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      416,938VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

Part Number
ZENPMT012P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

1,083,083 VND

1 Piece(s) 8 Day(s) or more M121.7582P526-8.56.59e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 4.5P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Nitrogen oxidation process

Please check the type/dimensions/specifications of the part ZENPMT012P in the Spiral Pointed Taps for Nickel Base Alloys_ZEN-P series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZENPMT012P trong chuỗi Spiral Pointed Taps for Nickel Base Alloys_ZEN-P.

Products like this...

Part Number
ZENPMR6.0M
ZENPMS010N
ZENPMS010O
ZENPMT014Q
ZENPMT016Q
ZENPMT018R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

458,371 VND

1 Piece(s) 8 Day(s) or more M6162P3152664.57c

998,136 VND

1 Piece(s) 8 Day(s) or more M101.2575P423-75.58e

769,051 VND

1 Piece(s) 6 Day(s) or more M101.575P423-75.58e

1,894,166 VND

1 Piece(s) 8 Day(s) or more M14288P526-10.5811e

2,520,870 VND

1 Piece(s) 8 Day(s) or more M16295P526-12.51013e

3,362,318 VND

1 Piece(s) 8 Day(s) or more M182.5100P533-141114e