(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This heavy-duty tube brush can be used to manually abrade and deburr the inner surface of pipes.
Part Number |
---|
CD-1 |
CD-2 |
CD-3 |
CD-4 |
CD-5 |
CD-6 |
CD-7 |
CD-8 |
CD-9 |
CD-10 |
CD-11 |
CD-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Diameter (mm) | Outer Diameter (mm) | Material | Shaft Length | Total Length |
---|---|---|---|---|---|---|---|---|---|
72,925 VND | 1 Piece(s) | 5 Day(s) or more | 2.5 | 6 | Hog hair | 160 | 250 | ||
75,780 VND | 1 Piece(s) | 5 Day(s) or more | 3 | 10 | Hog hair | 185 | 250 | ||
66,950 VND | 1 Piece(s) | 5 Day(s) or more | 3.5 | 13 | Hog hair | 180 | 250 | ||
66,950 VND | 1 Piece(s) | 5 Day(s) or more | 3.5 | 16 | Hog hair | 180 | 250 | ||
66,950 VND | 1 Piece(s) | 9 Day(s) or more | 3.5 | 19 | Hog hair | 180 | 250 | ||
72,925 VND | 1 Piece(s) | 9 Day(s) or more | 3.5 | 25 | Hog hair | 180 | 250 | ||
77,308 VND | 1 Piece(s) | 9 Day(s) or more | 4.5 | 32 | Hog hair | 195 | 270 | ||
83,681 VND | 1 Piece(s) | 9 Day(s) or more | 4.5 | 38 | Hog hair | 195 | 270 | ||
92,448 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 45 | Hog hair | 210 | 300 | ||
98,823 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 50 | Hog hair | 225 | 300 | ||
125,915 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 65 | Horse Hair | 250 | 350 | ||
135,078 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 75 | Horse Hair | 250 | 350 |
Loading...Tải…
Product Model | Torsion Brush |