(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

TA-EZ Drill TEZD-MS Type (Part Number)

TA-EZ Drill TEZD-MS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,230,428VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
TEZD2200S25-MS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

8,479,203 VND

1 Piece(s) 8 Day(s) or more 2279157End Mill Shank2510156Over 21.5, and 22.5 or lessDSW-307HA-10TEZ2190 TEZ2200 TEZ2230 TEZ2250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Machining Application With oil hole drilled
Specifications Effective Machining Depth with Coolant Hole: 3XDc

Please check the type/dimensions/specifications of the part TEZD2200S25-MS in the TA-EZ Drill TEZD-MS Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEZD2200S25-MS trong chuỗi TA-EZ Drill TEZD-MS Type.

Products like this...

Part Number
TEZD1700S20-MS
TEZD1800S20-MS
TEZD1900S25-MS
TEZD2300S25-MS
TEZD2400S32-MS
TEZD2500S32-MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

7,701,768 VND

1 Piece(s) 7 Day(s) or more 1761128End Mill Shank207850Over 16.5, and 17.5 or lessTSW-2556HA-08TEZ1700 TEZ1750

7,701,768 VND

1 Piece(s) 8 Day(s) or more 1865133End Mill Shank208350Over 17.5, and 18.5 or lessTSW-2556HA-08TEZ1800 TEZ1850

8,479,203 VND

1 Piece(s) 8 Day(s) or more 1968143End Mill Shank258756Over 18.5, and 19.5 or lessTSW-2567HA-08TEZ1900 TEZ1930 TEZ1950

8,479,203 VND

1 Piece(s) 8 Day(s) or more 2382161End Mill Shank2510556Over 22.5, and 23.5 or lessDSW-307HA-10TEZ2300 TEZ2350

8,950,347 VND

1 Piece(s) 7 Day(s) or more 2486170End Mill Shank3211060Over 23.5, and 24.5 or lessDSW-307HA-10TEZ2400 TEZ2450

8,950,347 VND

1 Piece(s) 8 Day(s) or more 2589174End Mill Shank3211460Over 24.5, and 25.5 or lessDSW-309HA-10TEZ2500 TEZ2550