(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

SKB Cabinet

SKB Cabinet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of SKB-1210W

  • Height(mm)
    1200
  • Frontage(mm)
    605
  • Depth(mm)
    650
  • Color
    Sakae green
  • Uniform Load Resistance ( Drawer, per level)(kg)
    Drawer H75/100 mm: 75, H125/150 mm: 150
  • Drawer internal dimensions (W x D x H)(mm)
    H75:499×547×60 
  • Drawer internal dimensions (2) (W x D x H)(mm)
    H100:499×547×85 
  • Drawer internal dimensions (3) (W x D x H)(mm)
    H125:499×547×110 
  • Drawer internal dimensions (4) (W x D x H)(mm)
    H150:499×547×135   
  • Mass(kg)
    129
  • Set Content
    Each Drawer: Partition x 2, Divider x 6
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SKB-1210W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

-

1 Piece(s) Quote 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    605
  • Depth(mm)
    650
  • Color
    Sakae green
  • Uniform Load Resistance ( Drawer, per level)(kg)
    Drawer H75/100 mm: 75, H125/150 mm: 150
  • Drawer internal dimensions (W x D x H)(mm)
    H75:499×547×60 
  • Drawer internal dimensions (2) (W x D x H)(mm)
    H100:499×547×85 
  • Drawer internal dimensions (3) (W x D x H)(mm)
    H125:499×547×110 
  • Drawer internal dimensions (4) (W x D x H)(mm)
    H150:499×547×135   
  • Mass(kg)
    129
  • Set Content
    Each Drawer: Partition x 2, Divider x 6
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit

Product Description

W605 × D650 type storage cabinet for tools, etc.
[Features]
・ Height is H810 / 1,200 mm, drawer height is H75 / 100 / 125 / 150 mm
・ It can withstand load capacity of 75 kg and comes with key
・ 75% withdrawal rate
・ Cabinet for heavy load than KE type
・ The product is called Vidmar depending on the work site
[Applications]
・ When storing various tools such as automobiles, factories and maintenance sites

Specifications of SKB-1210W

  • Height(mm)
    1200
  • Frontage(mm)
    605
  • Depth(mm)
    650
  • Color
    Sakae green
  • Uniform Load Resistance ( Drawer, per level)(kg)
    Drawer H75/100 mm: 75, H125/150 mm: 150
  • Drawer internal dimensions (W x D x H)(mm)
    H75:499×547×60 
  • Drawer internal dimensions (2) (W x D x H)(mm)
    H100:499×547×85 
  • Drawer internal dimensions (3) (W x D x H)(mm)
    H125:499×547×110 
  • Drawer internal dimensions (4) (W x D x H)(mm)
    H150:499×547×135   
  • Mass(kg)
    129
  • Set Content
    Each Drawer: Partition x 2, Divider x 6
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SKB-1210W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

-

1 Piece(s) Quote 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1