(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prohibition Sign Floor Uni-Stand

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    905,696 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
868-40AY
868-46AG
868-48AG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Material (Body) Display Content Indication Characters, Back Color Indication Surface Set Content Amount Of Content

905,696 VND

1 Piece(s) 6 Day(s) or more Polypropylene/PVC Sticker Keep out Keep out - (Two-Sided Display) Display Sticker Size: 417X257 mm 1 unit

905,696 VND

1 Piece(s) 11 Day(s) or more Polypropylene Remove Your Shoes Remove Your Shoes Green (Two-Sided Display) Display Sticker Size: 417 x 257 mm PVC Sticker 1 unit

905,696 VND

1 Piece(s) 11 Day(s) or more Polypropylene No smoking No smoking Green - 417 X 257 mm PVC Sticker 1 unit

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Floor Uni Stand
  • Longitudinal(mm)
    680
  • Side(mm)
    300
  • Thickness(mm)
    37
  • Mass(g)
    1000
  • Amount Of Content
    1 unit

Product Description

3 types of display content available

Part Number
868-40AY
868-46AG
868-48AG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Material (Body) Display Content Indication Characters, Back Color Indication Surface Set Content Amount Of Content

905,696 VND

1 Piece(s) 6 Day(s) or more Polypropylene/PVC Sticker Keep out Keep out - (Two-Sided Display) Display Sticker Size: 417X257 mm 1 unit

905,696 VND

1 Piece(s) 11 Day(s) or more Polypropylene Remove Your Shoes Remove Your Shoes Green (Two-Sided Display) Display Sticker Size: 417 x 257 mm PVC Sticker 1 unit

905,696 VND

1 Piece(s) 11 Day(s) or more Polypropylene No smoking No smoking Green - 417 X 257 mm PVC Sticker 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1