(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sign Related to High Pressure Gas

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    257,899 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
826-82
826-92
827-18
827-40
827-42
827-43
827-46
827-49
827-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shape Material (Body) Display Content Mount Specification Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Mass
(g)
Amount Of Content

257,899 VND

1 Piece(s) 7 Day(s) or more Horizontal Sticker (Text / Fluorescent Yellow) High pressure gas - 120 600 - 50 1 pc.

356,062 VND

1 Piece(s) 7 Day(s) or more Horizontal Sticker (Text / Fluorescent Yellow) High pressure gas - 150 750 - 50 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more - Iron Plate (Meiji thread) Empty bottle container yard 4 mm Ф Hole 4 Corners 300 600 - - 1 pc.

297,046 VND

1 Piece(s) 4 Day(s) or more - Eco Uniboard Propane 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

301,767 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Oxygen 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Hydrogen 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Carbonic Acid Gas 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Argon 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Bellium 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign Related to High Pressure Gas
  • Amount Of Content
    1 pc.

Product Description

11 types of display content available

Part Number
826-82
826-92
827-18
827-40
827-42
827-43
827-46
827-49
827-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shape Material (Body) Display Content Mount Specification Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Mass
(g)
Amount Of Content

257,899 VND

1 Piece(s) 7 Day(s) or more Horizontal Sticker (Text / Fluorescent Yellow) High pressure gas - 120 600 - 50 1 pc.

356,062 VND

1 Piece(s) 7 Day(s) or more Horizontal Sticker (Text / Fluorescent Yellow) High pressure gas - 150 750 - 50 1 pc.

316,718 VND

1 Piece(s) 7 Day(s) or more - Iron Plate (Meiji thread) Empty bottle container yard 4 mm Ф Hole 4 Corners 300 600 - - 1 pc.

297,046 VND

1 Piece(s) 4 Day(s) or more - Eco Uniboard Propane 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

301,767 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Oxygen 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Hydrogen 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Carbonic Acid Gas 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Argon 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

297,046 VND

1 Piece(s) 7 Day(s) or more - Eco Uniboard Bellium 2.5 mm φ holes at 4 corners 450 300 1.2 - 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1