(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jig Boring Tool Bit

Jig Boring Tool Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,446,601VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Processing diameter: φ1-φ9. Features excellent sharpness, ideal for extremely small diameter boring.
· Processing diameters of φ1 and φ1.5 are now available. This product can be used for smaller diameter machining.

Part Number
RBE1
RBE1.5
RBE2
RBE3
RBE4
RBE5
RBE7
RBE9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφD l
(mm)
L
(mm)

2,446,601 VND

1 Piece(s) 8 Day(s) or more 1561

2,446,601 VND

1 Piece(s) 8 Day(s) or more 1.57.563

2,500,109 VND

1 Piece(s) 8 Day(s) or more 31461

2,553,420 VND

1 Piece(s) 12 Day(s) 41761

2,793,811 VND

1 Piece(s) 8 Day(s) or more 2961

2,847,122 VND

1 Piece(s) 6 Day(s) or more 52262

2,953,941 VND

1 Piece(s) 12 Day(s) 72864

3,060,759 VND

1 Piece(s) 12 Day(s) 93773

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Coating TiN Features Features excellent sharpness and ideal for extremely small diameter boring. Processing diameter φ1, φ1.5 newly added. Can be used for further smaller diameter processing.