(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Cutter

C-Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,245,066VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide machining range reduces the number of tools and tool changes

Part Number
CKB2-C0525C
CKB4-C1040C
CKB5-C3060C
CKB6-C50100C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngL Compatible shank CK NO. Number of flutes Compatible Tip Compatible Screw Sets Minimum Pilot Hole Diameter
(ΦD1)
Maximum Chamfering Width
(ΦD2)
Outer Diameter
(ΦD3)

3,245,066 VND

1 Piece(s) 8 Day(s) or more 25CK21CW1206AS2S-B52528.5

5,938,336 VND

1 Piece(s) 8 Day(s) or more 35CK42CW1909AS3S104045

8,424,431 VND

1 Piece(s) 8 Day(s) or more 40CK53CW1909AS3S306065

12,567,925 VND

1 Piece(s) 8 Day(s) or more 65CK63CW3115AS5S50100106

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Features Suitable for a wide range of hole diameters, and reduces the need for many tools or changing tools. Accessory Wrench and Screws for Tip Center Through Corresponds To