[Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam.
Xem chi tiết.
[Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam.
See more.
[Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship.
Xem chi tiết.
[Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee.
See more.
Petrolatum No.59 Series, No.59M (Filler)
Specifications of 59M
-
- Product Type
- Fixture
-
- Color
- Brown-based
-
- Width(mm)
- 190
-
- Length(m)
- 0.27
-
- Thickness(mm)
- 50
-
- Color Details
- Reddish brown
-
- Trusco Code
- 377-7138
-
- Mass(g)
- 3000
-
- Features
- Filler for petrolatum type corrosion prevention tape.
-
- Application
- For filling flanges, valves, or other irregularly shaped pipe gaps. For filling bumps in bead and corner sections when doing taping work around tank hems.
-
- Exactly
- 60
-
- Specific Gravity
- 1.26
-
- Amount of evaporation(%)
- 0.0013
-
- Operating Temperature Range(°C)
- -5~125
-
- Material
- Petrolatum
-
- Internal capacity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Internal capacity |
|
1,536,773 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Fixture
-
- Color
- Brown-based
-
- Width(mm)
- 190
-
- Length(m)
- 0.27
-
- Thickness(mm)
- 50
-
- Color Details
- Reddish brown
-
- Trusco Code
- 377-7138
-
- Mass(g)
- 3000
-
- Features
- Filler for petrolatum type corrosion prevention tape.
-
- Application
- For filling flanges, valves, or other irregularly shaped pipe gaps. For filling bumps in bead and corner sections when doing taping work around tank hems.
-
- Exactly
- 60
-
- Specific Gravity
- 1.26
-
- Amount of evaporation(%)
- 0.0013
-
- Operating Temperature Range(°C)
- -5~125
-
- Material
- Petrolatum
-
- Internal capacity
- 1 pc.
Product Description
Filler for petrolatum-based corrosion prevention tape.
[Features]
· A claylike substance made by adding short fibers and inorganic filler to petrolatum, in a 3-kg block (per piece).
[Applications]
· Used for filling the gaps in irregular pipe parts such as flanges and valves.
· For filling up uneven areas in beads and corners when doing taping work around tank edges.
Specifications of 59M
-
- Product Type
- Fixture
-
- Color
- Brown-based
-
- Width(mm)
- 190
-
- Length(m)
- 0.27
-
- Thickness(mm)
- 50
-
- Color Details
- Reddish brown
-
- Trusco Code
- 377-7138
-
- Mass(g)
- 3000
-
- Features
- Filler for petrolatum type corrosion prevention tape.
-
- Application
- For filling flanges, valves, or other irregularly shaped pipe gaps. For filling bumps in bead and corner sections when doing taping work around tank hems.
-
- Exactly
- 60
-
- Specific Gravity
- 1.26
-
- Amount of evaporation(%)
- 0.0013
-
- Operating Temperature Range(°C)
- -5~125
-
- Material
- Petrolatum
-
- Internal capacity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Internal capacity |
|
1,536,773 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1 pc. |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogsdanh mục nhà sản xuất.
Product Specifications
Features
●A filler for petrolatum anti-corrosion tape.
●Made into clay like petrolatum by adding short fiber and inorganic filler agent, and it is 3kg block(per piece).Specification
●Color:Yellowish Brown
●W x L x Thickness(mm):190 x 270 x 50
●SPQ(piece):8
●Cone Penetration: 60
●Specific Gravity: 1.26
●Loss on Heating: 0.13%
●Working Temperature: -5 to 125°CMaterials
●Petrolatum