(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Bolts that are broken inside screw holes can be extracted without damaging the screw holes.
[Applications]
· For the extraction of things like bolts and pipes that had broken inside.
Part Number |
---|
EXS-1815 |
EXS-1815S |
EXS-1816 |
EXS-1816S |
EXS-1817 |
EXS-1818 |
EXS-1820 |
EXS-1821 |
EXS-1822 |
EXS-1825 |
EXS-1826 |
EXS-1830S |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Case | Number of included sets (piece) | Trusco Code | Mass | Set Content |
---|---|---|---|---|---|---|---|---|---|---|
621,240 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | Same day | Plastic | 5 | 231-9306 | 110 g/set | EX-801 EX-802 EX-803 EX-804 EX-805A | ||
850,812 VND 501,979 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | Same day | Resin case | 5 | 231-9365 | 385 g/set | EX-801 EX-802 EX-803 EX-804 EX-805A | ||
919,073 VND 569,825 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | Same day | Plastic | 6 | 231-9322 | 220 g/Set | EX-801 EX-802 EX-803 EX-804 EX-805A EX-806A | ||
1,173,445 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | Same day | Resin case | 6 | 231-9381 | 500 g/set | EX-801 EX-802 EX-803 EX-804 EX-805A EX-806A | ||
698,091 VND | 1 Pack(s) | 3 Pieces Per Package 3 Pieces Per Package | 9 Day(s) | Plastic | 3 | 231-9349 | 200 g/Set | EX-804 EX-805A EX-806A | ||
3,365,675 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | Wooden box | 4 | 231-9420 | 1,610 g/set | EX-806A EX-807A EX-808 EX-809 | ||
3,513,411 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | 9 Day(s) | Wooden box | 6 | 231-9446 | 640 g/set | EX-801 EX-802 EX-803 EX-804 EX-805A EX-806A Straight Drill Included | ||
1,996,680 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | Plastic Case | 4 | 231-9462 | 520 g/set | EX-805A EX-805B EX-806B EX-807B for Pipe | ||
3,976,489 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | 9 Day(s) | Wooden box | 6 | 231-9489 | 2,170 g/Set | EX-805A EX-805B EX-806B EX-807B EX-808 EX-809 for Pipe | ||
4,087,832 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 9 Day(s) | Wooden box | 9 | 231-9501 | 2,060 g/Set | EX-801 EX-802 EX-803 EX-804 EX-805A EX-806A EX-807A EX-808 EX-809 | ||
6,272,403 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) | Wooden box | 10 | 231-9527 | 3020 g/set | EX-801 EX-802 EX-803 EX-804 EX-805A EX-806A EX-807A EX-808 EX-809 EX-810 | ||
1,387,536 VND | 1 Pack(s) | 7 Pieces Per Package 7 Pieces Per Package | Same day | Resin case | 7 | 231-9403 | 500 g/set | EX-801 EX-802 EX-803 EX-804 EX-805A EX-805B EX-806A |
Loading...Tải…
Tap Type | Modification/removal Tool | Application | For extracting folded bolts and pipes | Specifications | Spiral Type (for Right Handed Bolt Threads Only) |
---|---|---|---|---|---|
Material | Medium carbon steel (S45C) |