(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Sumitomo Electric Industries Hardmetal, outer diameter turning holder SEC-70 type tool bit PSBN type.
Part Number |
---|
PSBNL1616H09 |
PSBNL2020K12 |
PSBNL2525M12 |
PSBNL3232P15 |
PSBNL3232P19 |
PSBNR1616H09 |
PSBNR2020K12 |
PSBNR2525M12 |
PSBNR3232P15 |
PSBNR3232P19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Preferred Hand | Shank Height h (mm) | Link Width b (mm) | Size L1 (mm) | Dimension f (mm) | Size h1 (mm) | Size L2 (mm) | Suitable Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,771,263 VND | 1 Piece(s) | 6 Day(s) or more | Left Handed | 16 | 16 | 100 | 13 | 16 | 22 | SN□□0903 | ||
1,851,721 VND | 1 Piece(s) | 6 Day(s) or more | Left Handed | 20 | 20 | 125 | 17 | 20 | 28 | SN□□1204 | ||
2,065,752 VND | 1 Piece(s) | 6 Day(s) or more | Left Handed | 25 | 25 | 150 | 22 | 25 | 28 | SN□□1204 | ||
2,547,125 VND | 1 Piece(s) | 6 Day(s) or more | Left Handed | 32 | 32 | 170 | 27 | 32 | 35 | SN□□1506 | ||
2,547,125 VND | 1 Piece(s) | 8 Day(s) or more | Left Handed | 32 | 32 | 170 | 27 | 32 | 40 | SN□□1906 | ||
1,771,263 VND | 1 Piece(s) | 6 Day(s) or more | Right Handed | 16 | 16 | 100 | 13 | 16 | 22 | SN□□0903 | ||
1,851,721 VND | 1 Piece(s) | 6 Day(s) or more | Right Handed | 20 | 20 | 125 | 17 | 20 | 28 | SN□□1204 | ||
2,065,752 VND | 1 Piece(s) | 6 Day(s) or more | Right Handed | 25 | 25 | 150 | 22 | 25 | 28 | SN□□1204 | ||
2,547,125 VND | 1 Piece(s) | 6 Day(s) or more | Right Handed | 32 | 32 | 170 | 27 | 32 | 35 | SN□□1506 | ||
2,547,125 VND | 1 Piece(s) | 6 Day(s) or more | Right Handed | 32 | 32 | 170 | 27 | 32 | 40 | SN□□1906 |
Loading...Tải…
Applicable Tip Shape | S (Square) | Use | Major Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative |