(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sumi Diamond Chip T (Triangle) NF-TBGN

Sumi Diamond Chip T (Triangle) NF-TBGN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,451,593VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diamond sintered insert for cutting tools developed with unique technology.

 
Part Number
NFTBGN060102DA1000
NFTBGN060102DA2200
NFTBGN060104DA1000
NFTBGN060104DA2200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

1,451,593 VND

1 Piece(s) 6 Day(s) or more 0.2DA10000.22.1

1,451,593 VND

1 Piece(s) 6 Day(s) or more 0.2DA22000.22.1

1,451,593 VND

1 Piece(s) 6 Day(s) or more 0.4DA10000.42

1,451,593 VND

1 Piece(s) 6 Day(s) or more 0.4DA22000.42

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 5 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Dimension S(mm) 1.59 Dimension φd(mm) 3.97 Machining Application ② Standard Blade Tip
Material Sintering diamond No. of Insert Types 1 Corner Type Type Code SUMIDIA NF Insert