(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Modular Seal Dedicated Arbor MA-M-L-S Steel Arbor

SEC-Modular Seal Dedicated Arbor MA-M-L-S Steel Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,743,031VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports various combinations of carbide arbors and steel arbors. Screw mount type enables easy replacement.

 
Part Number
MA16M08L120S
MA20M10L150S
MA25M12L200S
MA32M16L200S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
M

5,743,031 VND

1 Piece(s) 6 Day(s) or more 1201618M8

6,379,025 VND

1 Piece(s) 6 Day(s) or more 1502020M10

7,015,216 VND

1 Piece(s) 6 Day(s) or more 2002522M12

7,651,407 VND

1 Piece(s) 6 Day(s) or more 2003224M16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detail Type Carbide Arbor Compatible Head WEX series, WRCX series, MSX series