(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Power Nippers 70H-150·70H-175·70H-200

High Power Nippers 70H-150·70H-175·70H-200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Original special steel are used as material with suitable heat treatment which achieve higher hardness and good cutting ability with ever lasting. Most suitable to electric wiring work.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    323,834 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
70H-175
70H-200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Weight
(g/w)
Package Size H×W×D
(mm)

323,834 VND

1 Piece(s) 3 Day(s) 10 186 2 3 240 223×73×20

410,000 VND

1 Piece(s) 3 Day(s) - 208 3 3.5 320 251×73×22

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without spring
    NA
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Blade Shape
    Powerful Blade
  • Safty Code Compatibility
    A fastening hole on the strap prevents drops.

Product Description

Nippers with a large and sturdy body.
[Features]
·A unique heat treatment is applied to the high-performance special steel, resulting in a blade with a higher hardness than conventional nippers.
·Excellent sharpness and durability.
· JIS-compliant product.
· Safe for use in work at height because they're fitted with a fall-prevention hole.
[Applications]
·For cutting hard wire, piano wire, etc.

Part Number
70H-175
70H-200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Weight
(g/w)
Package Size H×W×D
(mm)

323,834 VND

1 Piece(s) 3 Day(s) 10 186 2 3 240 223×73×20

410,000 VND

1 Piece(s) 3 Day(s) - 208 3 3.5 320 251×73×22

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1