(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Revolving Table with Steel Surface Average Load (kg) 80

Large Revolving Table with Steel Surface Average Load (kg) 80

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalogmục lục

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    11,894,787 VND/Piece

    This is standard price, please register to see the actual price

  • Total PriceTổng合計합계 :
    11,894,787 VND
  • Days to shipThời gian xuất hàng出荷日출하일 :
    10 Day(s)

Specifications of LC-90-80F

  • Product Type
    Rotating table
  • Uniform Load(kg)
    80
  • Main body: option
    Option
  • Height Dimension(mm)
    76
  • Outer Diameter(mm)
    860
  • Material
    Main Body: Steel
  • Capacity
    1 unit
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    11,894,787 VND/Piece

    This is standard price, please register to see the actual price

  • Total PriceTổng合計합계 :
    11,894,787 VND
  • Days to shipThời gian xuất hàng出荷日출하일 :
    10 Day(s)
Part Number
LC-90-80F
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

11,894,787 VND

1 Piece(s) 9 Day(s) 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

Product Description

[Features]
· The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.
· Weight is very light and easy to handle despite the large diameter.
· Ideal for lightweight product assembly and packaging work.
· Anti-slip rubber is attached to the back surface.
· Dirt can be removed in a single wipe, with excellent durability against cracks and scratches.
· Top plate is selectable from 3 types to suit the application.
· Optional stopper can be installed.

Specifications of LC-90-80F

  • Product Type
    Rotating table
  • Uniform Load(kg)
    80
  • Main body: option
    Option
  • Height Dimension(mm)
    76
  • Outer Diameter(mm)
    860
  • Material
    Main Body: Steel
  • Capacity
    1 unit
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    11,894,787 VND/Piece

    This is standard price, please register to see the actual price

  • Total PriceTổng合計합계 :
    11,894,787 VND
  • Days to shipThời gian xuất hàng出荷日출하일 :
    10 Day(s)
Part Number
LC-90-80F
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

11,894,787 VND

1 Piece(s) 9 Day(s) 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

Loading...Tải…

Large Revolving Table with Steel Surface Average Load (kg) 80

Large Revolving Table with Steel Surface Average Load (kg) 80

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalogmục lục

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    11,894,787 VND/Piece

    This is standard price, please register to see the actual price

  • Total PriceTổng合計합계 :
    11,894,787 VND
  • Days to shipThời gian xuất hàng出荷日출하일 :
    10 Day(s)
Close

Comparison list