(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Partitioning Shelf Model KC-M (Bolt Type, Front Strike Plates Provided, 100 kg Type, Width 875 mm)

Partitioning Shelf Model KC-M (Bolt Type, Front Strike Plates Provided, 100 kg Type, Width 875 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KC-4033M
KC-4043M
KC-4053M
KC-4060M
KC-4080M
KC-4100M
KC-5033M
KC-5043M
KC-5053M
KC-5060M
KC-5080M
KC-5100M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass 内容量

12,023,080 VND

1 Piece(s) 12 Day(s) 925 3 4 Rows / 3 Levels 504-1538 17.2kg 1 unit

12,287,065 VND

1 Piece(s) 12 Day(s) 925 4 4 Rows / 4 Levels 504-1554 24.7kg 1 unit

13,932,411 VND

1 Piece(s) 12 Day(s) 925 5 4 Rows / 5 Levels 504-1571 27.1kg 1 unit

-

1 Piece(s) Quote 1800 6 4 Rows / 6 Levels 504-1546 40.5kg 1 unit

-

1 Piece(s) Quote 1800 8 4 Rows / 8 Levels 504-1562 46.7kg 1 unit

-

1 Piece(s) Quote 1800 10 4 Rows / 10 Levels 504-1589 51.4kg 1 unit

13,126,040 VND

1 Piece(s) 12 Day(s) 925 3 5 Rows / 3 Levels 504-1635 18.2kg 1 unit

13,443,680 VND

1 Piece(s) 12 Day(s) 925 4 5 Rows / 4 Levels 504-1651 26kg 1 unit

15,283,310 VND

1 Piece(s) 12 Day(s) 925 5 5 Rows / 5 Levels 504-1678 28.4kg 1 unit

-

1 Piece(s) Quote 1800 6 5 Rows / 6 Levels 504-1643 42.4kg 1 unit

-

1 Piece(s) Quote 1800 8 5 Rows / 8 Levels 504-1660 49.2kg 1 unit

-

1 Piece(s) Quote 1800 10 5 Rows / 10 Levels 504-1686 54.1kg 1 unit

Basic Specifications

Product Description

[Features]
· Ideal for storing small components and accessories.
· It is thin and suitable for wall management.
· Management of accessories and parts is easy as a card insert is attached to the shelf.
· It prevents the dislodgement of stored goods using a front shelf stopper with a height of 60 mm.

Part Number
KC-4033M
KC-4043M
KC-4053M
KC-4060M
KC-4080M
KC-4100M
KC-5033M
KC-5043M
KC-5053M
KC-5060M
KC-5080M
KC-5100M
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass 内容量

12,023,080 VND

1 Piece(s) 12 Day(s) 925 3 4 Rows / 3 Levels 504-1538 17.2kg 1 unit

12,287,065 VND

1 Piece(s) 12 Day(s) 925 4 4 Rows / 4 Levels 504-1554 24.7kg 1 unit

13,932,411 VND

1 Piece(s) 12 Day(s) 925 5 4 Rows / 5 Levels 504-1571 27.1kg 1 unit

-

1 Piece(s) Quote 1800 6 4 Rows / 6 Levels 504-1546 40.5kg 1 unit

-

1 Piece(s) Quote 1800 8 4 Rows / 8 Levels 504-1562 46.7kg 1 unit

-

1 Piece(s) Quote 1800 10 4 Rows / 10 Levels 504-1589 51.4kg 1 unit

13,126,040 VND

1 Piece(s) 12 Day(s) 925 3 5 Rows / 3 Levels 504-1635 18.2kg 1 unit

13,443,680 VND

1 Piece(s) 12 Day(s) 925 4 5 Rows / 4 Levels 504-1651 26kg 1 unit

15,283,310 VND

1 Piece(s) 12 Day(s) 925 5 5 Rows / 5 Levels 504-1678 28.4kg 1 unit

-

1 Piece(s) Quote 1800 6 5 Rows / 6 Levels 504-1643 42.4kg 1 unit

-

1 Piece(s) Quote 1800 8 5 Rows / 8 Levels 504-1660 49.2kg 1 unit

-

1 Piece(s) Quote 1800 10 5 Rows / 10 Levels 504-1686 54.1kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1