(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
standard soldering iron (SS-102I)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,266,376 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS-102I
SS-202I
SS-202J
SS-302I
SS-302J
SSS-500I
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Temperature (°C) Details Type Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Features Mass
(g)
Amount Of Content

1,266,376 VND

1 Piece(s) 7 Day(s) or more 400 I type 352 100 SS-100I-T 129-2081 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 450 1 pc.

1,687,693 VND

1 Piece(s) 6 Day(s) or more 530 I type 377 200 SS-200I-T 129-2102 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 630 1 pc.

1,765,723 VND

1 Piece(s) 6 Day(s) or more 530 J type 305 200 SS-200J-T 129-4644 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 690 1 pc.

2,081,718 VND

1 Piece(s) 9 Day(s) or more 560 I type 382 300 SS-300I-T 129-2111 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 790 1 pc.

2,179,910 VND

1 Piece(s) 6 Day(s) or more 560 J type 305 300 SS-300J-T 129-4652 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 850 1 pc.

4,733,185 VND

1 Piece(s) 9 Day(s) or more 580 I type 449 240 SSS-500I-T 129-2129 A ceramic heater with superior electrical insulation and heat conductivity is used. Ideal for large plate metals in auto body repairs or tin plates. 1200 1 pc.

Basic Specifications

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Power Supply(V)
    AC100
  • Cord Length
    1.5m
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A ceramic heater with excellent electrical insulation and thermal conductivity is used. (SSS only)
·Equipped with an easy-to-operate hand switch. (excluding SSS)
·Ideal for large sheet metal such as automobile repairs and tin plates.

Part Number
SS-102I
SS-202I
SS-202J
SS-302I
SS-302J
SSS-500I
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Temperature (°C) Details Type Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Features Mass
(g)
Amount Of Content

1,266,376 VND

1 Piece(s) 7 Day(s) or more 400 I type 352 100 SS-100I-T 129-2081 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 450 1 pc.

1,687,693 VND

1 Piece(s) 6 Day(s) or more 530 I type 377 200 SS-200I-T 129-2102 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 630 1 pc.

1,765,723 VND

1 Piece(s) 6 Day(s) or more 530 J type 305 200 SS-200J-T 129-4644 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 690 1 pc.

2,081,718 VND

1 Piece(s) 9 Day(s) or more 560 I type 382 300 SS-300I-T 129-2111 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 790 1 pc.

2,179,910 VND

1 Piece(s) 6 Day(s) or more 560 J type 305 300 SS-300J-T 129-4652 Handy switches are also attached for easy operation. Ideal for automobile repairs and large-scale plates such as tin plates. 850 1 pc.

4,733,185 VND

1 Piece(s) 9 Day(s) or more 580 I type 449 240 SSS-500I-T 129-2129 A ceramic heater with superior electrical insulation and heat conductivity is used. Ideal for large plate metals in auto body repairs or tin plates. 1200 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Optimum for large sheet metal such as automobile repair and tinplate.

Specification

●Power Cord Length: 1.5m