(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat soldering iron (SH-500L)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,530,520 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-152K
SH-302K
SH-302L
SH-500K
SH-500L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Temperature (°C) Details Type Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Mass
(g)
Amount Of Content

1,530,520 VND

1 Piece(s) 6 Day(s) or more 440 K Type 328 150 SH-150K-T 129-3648 570 1 pc.

1,907,111 VND

1 Piece(s) 6 Day(s) or more 460 K Type 342 300 SH-300K-T 129-3681 800 1 pc.

1,803,223 VND

1 Piece(s) 6 Day(s) or more 460 L Type 296 300 SH-300L-T 129-3699 800 1 pc.

3,250,650 VND

1 Piece(s) 6 Day(s) or more 510 K Type 425 500 SH-500K-T 129-3702 1150 1 pc.

3,221,708 VND

1 Piece(s) 6 Day(s) or more 510 L Type 368 500 SH-500L-T 129-3711 1150 1 pc.

Basic Specifications

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Power Supply(V)
    AC100
  • Features
    Suitable for continuous work because of the ample heat generated by soldering iron. Easily handled switch type (excluding 500 W types). Can be used for large sheet metal work, tin plate processing and more.
  • Cord Length
    1.5m
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The iron tip generates a large amount of heat, making it ideal for continuous work. Hand switch type for easy operation (except 500W).
·Can be used for large sheet metal work, tin plate processing, etc.
[Applications]
·Can be used for large sheet metal work, tin plate processing, etc.

Part Number
SH-152K
SH-302K
SH-302L
SH-500K
SH-500L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Temperature (°C) Details Type Overall Length
(mm)
Power Consumption
(W)
Accessory soldering iron tip Trusco Code Mass
(g)
Amount Of Content

1,530,520 VND

1 Piece(s) 6 Day(s) or more 440 K Type 328 150 SH-150K-T 129-3648 570 1 pc.

1,907,111 VND

1 Piece(s) 6 Day(s) or more 460 K Type 342 300 SH-300K-T 129-3681 800 1 pc.

1,803,223 VND

1 Piece(s) 6 Day(s) or more 460 L Type 296 300 SH-300L-T 129-3699 800 1 pc.

3,250,650 VND

1 Piece(s) 6 Day(s) or more 510 K Type 425 500 SH-500K-T 129-3702 1150 1 pc.

3,221,708 VND

1 Piece(s) 6 Day(s) or more 510 L Type 368 500 SH-500L-T 129-3711 1150 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Optimum for continuous operation due to large heat amount on iron tip. Easy handling switch type(excluding 500W).

Specification

●Power Cord Length: 1.5m