(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Neo Color Mop #6/#8

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Specifications of C274-008U-MB

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    240
  • Length(mm)
    1320
  • Mass(g)
    508
  • Trusco Code
    214-8625
  • Features
    It is a mop for wet wiping. It is suitable for cleaning wide areas such as flooring and corridor.
  • Material (Handle)
    Steel Pipe
  • Material (Shell / Hair)
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
C274-008U-MB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

244,064 VND

1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    240
  • Length(mm)
    1320
  • Mass(g)
    508
  • Trusco Code
    214-8625
  • Features
    It is a mop for wet wiping. It is suitable for cleaning wide areas such as flooring and corridor.
  • Material (Handle)
    Steel Pipe
  • Material (Shell / Hair)
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.

Specifications of C274-008U-MB

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    240
  • Length(mm)
    1320
  • Mass(g)
    508
  • Trusco Code
    214-8625
  • Features
    It is a mop for wet wiping. It is suitable for cleaning wide areas such as flooring and corridor.
  • Material (Handle)
    Steel Pipe
  • Material (Shell / Hair)
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
C274-008U-MB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

244,064 VND

1 Piece(s) Same day 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●A mop for water wiping.
●It is suitable for floor cleaning of large places such as floors and corridors.

Specification

●SPQ(piece):20

Materials

●Handle: Steel Pipe
●Instep: Recycled Polypropylene(PP)