(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Desk Rack (WTAS300)

Desk Rack (WTAS300)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      812,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· It is a simple, desk-type rack that can be used on any kind of desk without discomfort.

Features

●Desk type rack which can be used without any discomfort in any desk and simple.
Part Number
WTAS300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Load
(kg/unit)
Frontage
(mm)
Mass
(g)
Trusco Code Amount Of Content

812,003 VND

1 Piece(s) 9 Day(s) 73001300384-15371 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type File Rack Depth(mm) 250 Height(mm) 100
Caster Diameter(mm) - Features It is a simple, desk-type rack that can be used on any kind of desk without discomfort. Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part WTAS300 in the Desk Rack series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WTAS300 trong chuỗi Desk Rack.

Products like this...

Part Number
WTAS1000
WTAS600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Load
(kg/unit)
Frontage
(mm)
Mass
(g)
Trusco Code Amount Of Content

1,607,705 VND

1 Piece(s) 9 Day(s) 1010003400393-7321-

1,067,381 VND

1 Piece(s) 9 Day(s) 106002200384-1545-