(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Urethane Roller" (Double Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    17,082,921 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MUW-2S
MUW-3S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

17,082,921 VND

1 Piece(s) 6 Day(s) or more 2 276 80 115X115 431-4743 11000 1 unit

19,276,982 VND

1 Piece(s) 6 Day(s) or more 3 310 105 155X155 431-4760 14900 1 unit

Basic Specifications

  • Product Type
    Roller dolly
  • Width(mm)
    195
  • Roller Arrangement
    Double Type
  • Compatible Operation Handle
    M-1000
  • Notes
    Match unit heights when using with combinations of different types. Check the condition of the road surface.
  • Application
    Used as a roller for movement and transport of heavy objects.
  • Features
    Urethane rollers are adopted to minimize scratches on floors and tiles, and to provide superior performance. A compact type that reduces the number of workers and traveling time.
  • Amount Of Content
    1 unit

Product Description

[Features]
·The use of urethane rollers minimizes scratches on floors and tiles, demonstrating excellent performance.
·It is a compact type that reduces workers and travel time.
[Applications]
·As a roller for moving and transporting heavy objects.
·For moving steel structures and houses.
·Layout change and maintenance in the factory.

Part Number
MUW-2S
MUW-3S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

17,082,921 VND

1 Piece(s) 6 Day(s) or more 2 276 80 115X115 431-4743 11000 1 unit

19,276,982 VND

1 Piece(s) 6 Day(s) or more 3 310 105 155X155 431-4760 14900 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●A small type to reduce workers and transporting time.
●Adopting urethane roller, minimizes scratches on the floor surface and tiles, and demonstrates excellent performance.

Usage

●For heavy weight object transferring and transporting roller.

Specification

●Roller Arrangement: Double
●Compatible Operating Handle: M-1000

Materials

●Main Body: Steel