(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fern Deck Brush Width (mm) 170

Fern Deck Brush Width (mm) 170

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of SDB

  • Product Type 1
    Deck Brush
  • Width(mm)
    170
  • Length(mm)
    1140
  • Product Type 2
    Main Body
  • Trusco Code
    176-9758
  • Mass(g)
    1380
  • Features 1
    Natural fern material is used for tile and flooring that is gentle and hard to scratch.
  • Features 2
    Demonstrates strength for washing tile and concrete.
  • Features 3
    Integrated with the handle.
  • Handle material
    Vinyl Chloride (PVC)
  • Back Material
    Tree
  • Hair material
    Fern
  • Amount Of Content
    1 pc.
Part Number
SDB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

353,573 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Width(mm)
    170
  • Length(mm)
    1140
  • Product Type 2
    Main Body
  • Trusco Code
    176-9758
  • Mass(g)
    1380
  • Features 1
    Natural fern material is used for tile and flooring that is gentle and hard to scratch.
  • Features 2
    Demonstrates strength for washing tile and concrete.
  • Features 3
    Integrated with the handle.
  • Handle material
    Vinyl Chloride (PVC)
  • Back Material
    Tree
  • Hair material
    Fern
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Natural fern material is used for tile and flooring that is gentle and hard to scratch.
· Demonstrates strength for washing tile and concrete.
· Integrated with the handle.
[Applications]
· Floor cleaning in factories, shops, etc.

Specifications of SDB

  • Product Type 1
    Deck Brush
  • Width(mm)
    170
  • Length(mm)
    1140
  • Product Type 2
    Main Body
  • Trusco Code
    176-9758
  • Mass(g)
    1380
  • Features 1
    Natural fern material is used for tile and flooring that is gentle and hard to scratch.
  • Features 2
    Demonstrates strength for washing tile and concrete.
  • Features 3
    Integrated with the handle.
  • Handle material
    Vinyl Chloride (PVC)
  • Back Material
    Tree
  • Hair material
    Fern
  • Amount Of Content
    1 pc.
Part Number
SDB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

353,573 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Since natural fern material is used, it is gentle to tiles and floor surface, prevents scratches.
●It will demonstrate its strength in washing tiles or concrete with water.

Specification

●W x L(mm):170 x 1140
●SPQ(piece):30

Materials

●Handle: Bamboo/PVC Tube 
●Instep: Natural Wood 
●Hair: Fern