(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Includes a 0.1 mm step graduated glass scale (S-100A).
· White LEDs are arranged in four locations.
· The light amount can be finely adjusted (prevents diffuse reflection).
· Uses optical achromatic lens.
[Applications]
· For inspection of metal and electronic parts.
· Proofreading of printed and published material.
Product Type | Handheld Loupe | Magnification(x) | 10 | Light presence | Fluorescent and Incandescent Light Bulbs |
---|---|---|---|---|---|
Existence or non-existence of scale | Included | Lens Size(mm) | φ21 | Minimum graduation(mm) | 0.1 |
Measuring Range(mm) | 16 | Lens Material | Glass | Total Length(mm) | 130 |
Trusco Code | 331-5631 | Mass(g) | 95 | Lamp replacement | Non-Replaceable |
Use | Printed material and printmaking calibration. | Power Supply | Button-type alkaline batteries (LR44) x 3 (Included) |