(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Taper Gauge TPG

Taper Gauge TPG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      654,682VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A taper gauge that can be used to easily measure the dimensions of grooves and gaps just by insertion into gaps.
[Features]
· Inner width measurements use the thickness which appears as a scale on the gauge.
· Just insert into gaps for easy measurement of grooves and gaps.
· Silver finish.
· Comes with a PC storage case convenient for portability.
[Applications]
· Used for measuring grooves and gaps, etc., by insertion into gaps.

What is taper gauge

It is a gauge that uses the graduations which showing the width, thickness
and diameter to indicate the width and section of diuerence of gap.

Instructions for use

For gap width measuring, insert the gauge into the gap of the measuring object for
graduation reading that’s without reach.
  • For section of difference measuring, place gauge by the side with section of
    difference horizontally for graduation reading at the same height.
Part Number
TPG-270A
TPG-270B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Taper angle

654,682 VND

1 Piece(s) 4 Day(s) or more 0.3~41°54′33″

789,632 VND

1 Piece(s) 9 Day(s) 0.4~62°51′45″

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Dimension(mm) 160×11 Scale Interval(mm) 0.05 Mass(g) 95
Material Carbon Steel Material for Mechanical Structure (Not Quenched) Instrument Error(mm) ±0.04