(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
SCM 420/11279-08002 to 08020: Quenched HRC57 ±3/11279-10002 to 51150: Quenched HRC60 ±3 height cylinder.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | Mass (kg) | Applicable Bolt | Tolerance of B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
482,356 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 2 | 4.5 | - | - | 0.002 | M4 | 0 -0.006 | ||
482,356 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 3 | 4.5 | - | - | 0.002 | M4 | 0 -0.006 | ||
482,553 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 4 | 4.5 | - | - | 0.003 | M4 | 0 -0.008 | ||
492,782 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 5 | 4.5 | - | - | 0.004 | M4 | 0 -0.008 | ||
492,979 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 6 | 4.5 | - | - | 0.005 | M4 | 0 -0.008 | ||
492,979 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 7 | 4.5 | - | - | 0.005 | M4 | 0 -0.009 | ||
551,601 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 9 | 4.5 | - | - | 0.006 | M4 | 0 -0.009 | ||
561,831 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 10 | 4.5 | - | - | 0.006 | M4 | 0 -0.009 | ||
569,699 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 11 | 4.5 | - | - | 0.007 | M4 | 0 -0.011 | ||
621,437 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 20 | 4.5 | - | - | 0.014 | M4 | 0 -0.011 | ||
774,288 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 2 | 9 | - | - | 0.01 | M8 | 0 -0.01 | ||
774,288 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 3 | 9 | - | - | 0.01 | M8 | 0 -0.01 | ||
774,288 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 4 | 9 | - | - | 0.01 | M8 | 0 -0.01 | ||
775,271 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 5 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.01 | ||
775,271 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 6 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.01 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 7 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.01 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 8 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.01 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 9 | 9 | 16.4 | - | 0.03 | M8 | 0 -0.01 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 11 | 9 | 15 | 8.5 | 0.03 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 12 | 9 | 15 | 8.5 | 0.03 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 13 | 9 | 15 | 8.5 | 0.03 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 14 | 9 | 15 | 8.5 | 0.03 | M8 | 0 -0.011 | ||
731,206 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 15 | 9 | 15 | 8.5 | 0.04 | M8 | 0 -0.011 | ||
731,206 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 16 | 9 | 15 | 8.5 | 0.04 | M8 | 0 -0.011 | ||
777,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 17 | 9 | 15 | 8.5 | 0.04 | M8 | 0 -0.011 | ||
778,222 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 18 | 9 | 15 | 8.5 | 0.05 | M8 | 0 -0.011 | ||
778,222 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 19 | 9 | 15 | 8.5 | 0.05 | M8 | 0 -0.013 | ||
778,222 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 20 | 9 | 15 | 8.5 | 0.05 | M8 | 0 -0.013 | ||
781,173 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 30 | 9 | 15 | 8.5 | 0.08 | M8 | 0 -0.013 | ||
784,320 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 40 | 9 | 15 | 8.5 | 0.11 | M8 | 0 -0.016 | ||
787,271 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 50 | 9 | 15 | 8.5 | 0.14 | M8 | 0 -0.016 | ||
1,411,266 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 60 | 9 | 15 | 8.5 | 0.18 | M8 | 0 -0.019 | ||
1,413,430 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 70 | 9 | 15 | 8.5 | 0.2 | M8 | 0 -0.019 | ||
1,416,380 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 80 | 9 | 15 | 8.5 | 0.23 | M8 | 0 -0.019 | ||
1,468,118 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 90 | 9 | 15 | 8.5 | 0.26 | M8 | 0 -0.022 | ||
1,471,069 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 100 | 9 | 15 | 8.5 | 0.29 | M8 | 0 -0.022 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.1 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.011 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.2 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.011 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.3 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.011 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.4 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.011 | ||
729,239 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.5 | 9 | 16.4 | - | 0.02 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.6 | 9 | 16.4 | - | 0.03 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.7 | 9 | 16.4 | - | 0.03 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.8 | 9 | 16.4 | - | 0.03 | M8 | 0 -0.011 | ||
730,223 VND | 1 Piece(s) | 6 Day(s) or more | 24 | 10.9 | 9 | 16.4 | - | 0.03 | M8 | 0 -0.011 | ||
965,499 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 2 | 13 | - | - | 0.01 | M12 | 0 -0.006 | ||
966,483 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 3 | 13 | - | - | 0.02 | M12 | 0 -0.006 | ||
967,466 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 4 | 13 | - | - | 0.03 | M12 | 0 -0.008 | ||
967,466 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 5 | 13 | - | - | 0.03 | M12 | 0 -0.008 | ||
968,450 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 6 | 13 | - | - | 0.04 | M12 | 0 -0.008 | ||
806,156 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 7 | 13 | - | - | 0.05 | M12 | 0 -0.009 | ||
806,156 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 8 | 13 | - | - | 0.05 | M12 | 0 -0.009 | ||
807,140 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 9 | 13 | - | - | 0.06 | M12 | 0 -0.009 | ||
808,124 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 10 | 13 | - | - | 0.07 | M12 | 0 -0.009 | ||
842,549 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 11 | 13 | - | - | 0.08 | M12 | 0 -0.011 | ||
843,533 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 12 | 13 | - | - | 0.09 | M12 | 0 -0.011 | ||
843,533 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 13 | 13 | - | - | 0.09 | M12 | 0 -0.011 | ||
844,517 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 14 | 13 | - | - | 0.1 | M12 | 0 -0.011 | ||
1,062,088 VND | 1 Piece(s) | 6 Day(s) or more | 36 | 15 | 13 | 23 | 12.5 | 0.08 | M12 | 0 -0.011 |
Loading...Tải…
Material | SCM420 | Heat Treatment | Hardening HRC60 | Surface Treatment | Black oxide finish |