(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Fluteless (Nu-Roll) Tap for Non-Ferrous Metals_B-NRT (Part Number)

Fluteless (Nu-Roll) Tap for Non-Ferrous Metals_B-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      296,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Suitable for non-ferrous alloys such as aluminum, zinc, copper and their alloys.

Part Number
B-NRT-RH4-B-M4X0.7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

310,600 VND

1 Piece(s) 17 Day(s) M40.72P52RH420510NO-12731

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type High-Speed Steel Work Material Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part B-NRT-RH4-B-M4X0.7 in the Fluteless (Nu-Roll) Tap for Non-Ferrous Metals_B-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B-NRT-RH4-B-M4X0.7 trong chuỗi Fluteless (Nu-Roll) Tap for Non-Ferrous Metals_B-NRT.

Products like this...

Part Number
B-NRT-RH10-P-M20X1.5
B-NRT-RH4-P-M2X0.4
B-NRT-RH5-P-M8X1.25
B-NRT-RH6-B-M4X0.7
B-NRT-RH6-B-M5X0.8
B-NRT-RH7-B-M12X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

2,228,161 VND

1 Piece(s) 6 Day(s) or more M201.54P105RH10-1530NO-12988

330,248 VND

1 Piece(s) 17 Day(s) M20.44P40RH4-312YESAvailable21432

499,845 VND

1 Piece(s) 6 Day(s) or more M81.254P70RH5-6.218NO-12772

296,783 VND

1 Piece(s) 17 Day(s) M40.72P52RH620510NO-12735

311,921 VND

1 Piece(s) 17 Day(s) M50.82P60RH6225.511NO-12745

1,001,846 VND

1 Piece(s) 17 Day(s) M1212P82RH7-8.523NO-12895