(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Grooveless Tap for Steel HRT (Part Number)

Grooveless Tap for Steel HRT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      226,030VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes

Part Number
HRT-RH4-B-M1.4X0.3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

325,068 VND

1 Piece(s) 6 Day(s) or more MeterM1.40.32.5P34RH47.936.5YES12019

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated
Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part HRT-RH4-B-M1.4X0.3 in the Grooveless Tap for Steel HRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HRT-RH4-B-M1.4X0.3 trong chuỗi Grooveless Tap for Steel HRT.

Products like this...

Part Number
HRT-RH4-B-M2X0.4
HRT-RH5-B-M2.5X0.45
HRT-RH5-B-M3.5X0.6
HRT-RH5-B-M3X0.35
HRT-RH5-P-M3.5X0.6
HRT-RH6-B-M3X0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

328,333 VND

1 Piece(s) 17 Day(s) MeterM20.42.5P40RH411.239YES12035

436,667 VND

1 Piece(s) 17 Day(s) MeterM2.50.452.5P44RH513.4311NO12047

226,030 VND

1 Piece(s) 6 Day(s) or more MeterM3.50.62.5P48RH520418YES12077

465,000 VND

1 Piece(s) 17 Day(s) MeterM30.352.5P46RH512410YES12071

283,333 VND

1 Piece(s) 17 Day(s) MeterM3.50.64P48RH520418NO12076

286,667 VND

1 Piece(s) 17 Day(s) MeterM30.52.5P46RH620418NO12067