(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Conventionally JIS standard compliant.
Product type: Thread ring gauge
Thread type: Parallel pipe thread
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Symbol | Tool No. |
---|---|---|---|---|---|---|---|
14,799,803 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/2-11 | GR | 36017 | ||
14,799,803 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/2-11 | IR | 36018 | ||
14,799,803 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/2-11 | WR | 36019 | ||
12,795,624 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/4-11 | GR | 36007 | ||
12,795,624 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/4-11 | IR | 36008 | ||
12,795,624 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/4-11 | WR | 36009 | ||
11,758,912 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/8-11 | GR | 35997 | ||
11,758,912 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/8-11 | IR | 35998 | ||
11,758,912 VND | 1 Piece(s) | 7 Day(s) or more | PS1-1/8-11 | WR | 35999 | ||
7,093,904 VND | 1 Piece(s) | 7 Day(s) or more | PS1/2-14 | GR | 35947 | ||
7,093,904 VND | 1 Piece(s) | 7 Day(s) or more | PS1/2-14 | IR | 35948 | ||
7,093,904 VND | 1 Piece(s) | 7 Day(s) or more | PS1/2-14 | WR | 35949 | ||
17,737,023 VND | 1 Piece(s) | 7 Day(s) or more | PS1-3/4-11 | GR | 36027 | ||
17,737,023 VND | 1 Piece(s) | 7 Day(s) or more | PS1-3/4-11 | IR | 36028 | ||
17,737,023 VND | 1 Piece(s) | 7 Day(s) or more | PS1-3/4-11 | WR | 36029 | ||
5,469,787 VND | 1 Piece(s) | 7 Day(s) or more | PS1/4-19 | GR | 35927 | ||
5,469,787 VND | 1 Piece(s) | 7 Day(s) or more | PS1/4-19 | IR | 35928 | ||
5,469,787 VND | 1 Piece(s) | 7 Day(s) or more | PS1/4-19 | WR | 35929 | ||
5,331,493 VND | 1 Piece(s) | 7 Day(s) or more | PS1/8-28 | GR | 35917 | ||
5,331,493 VND | 1 Piece(s) | 7 Day(s) or more | PS1/8-28 | IR | 35918 | ||
5,331,493 VND | 1 Piece(s) | 7 Day(s) or more | PS1/8-28 | WR | 35919 | ||
10,376,564 VND | 1 Piece(s) | 7 Day(s) or more | PS1-11 | GR | 35987 | ||
10,376,564 VND | 1 Piece(s) | 7 Day(s) or more | PS1-11 | IR | 35988 | ||
10,376,564 VND | 1 Piece(s) | 7 Day(s) or more | PS1-11 | WR | 35989 | ||
28,587,485 VND | 1 Piece(s) | 7 Day(s) or more | PS2-1/2-11 | GR | 9333037 | ||
28,587,485 VND | 1 Piece(s) | 7 Day(s) or more | PS2-1/2-11 | IR | 9333038 | ||
28,587,485 VND | 1 Piece(s) | 7 Day(s) or more | PS2-1/2-11 | WR | 9333039 | ||
24,371,588 VND | 1 Piece(s) | 7 Day(s) or more | PS2-1/4-11 | GR | 9333017 | ||
24,371,588 VND | 1 Piece(s) | 7 Day(s) or more | PS2-1/4-11 | IR | 9333018 | ||
24,371,588 VND | 1 Piece(s) | 7 Day(s) or more | PS2-1/4-11 | WR | 9333019 | ||
20,294,181 VND | 1 Piece(s) | 7 Day(s) or more | PS2-11 | GR | 36037 | ||
20,294,181 VND | 1 Piece(s) | 7 Day(s) or more | PS2-11 | IR | 36038 | ||
20,294,181 VND | 1 Piece(s) | 7 Day(s) or more | PS2-11 | WR | 36039 | ||
7,957,700 VND | 1 Piece(s) | 7 Day(s) or more | PS3/4-14 | GR | 35967 | ||
7,957,700 VND | 1 Piece(s) | 7 Day(s) or more | PS3/4-14 | IR | 35968 | ||
7,957,700 VND | 1 Piece(s) | 7 Day(s) or more | PS3/4-14 | WR | 35969 | ||
5,884,472 VND | 1 Piece(s) | 7 Day(s) or more | PS3/8-19 | GR | 35937 | ||
5,884,472 VND | 1 Piece(s) | 7 Day(s) or more | PS3/8-19 | IR | 35938 | ||
5,884,472 VND | 1 Piece(s) | 7 Day(s) or more | PS3/8-19 | WR | 35939 | ||
37,018,886 VND | 1 Piece(s) | 7 Day(s) or more | PS3-11 | GR | 9333077 | ||
37,018,886 VND | 1 Piece(s) | 7 Day(s) or more | PS3-11 | IR | 9333078 | ||
37,018,886 VND | 1 Piece(s) | 7 Day(s) or more | PS3-11 | WR | 9333079 | ||
7,473,966 VND | 1 Piece(s) | 7 Day(s) or more | PS5/8-14 | GR | 35957 | ||
7,473,966 VND | 1 Piece(s) | 7 Day(s) or more | PS5/8-14 | IR | 35958 | ||
7,473,966 VND | 1 Piece(s) | 7 Day(s) or more | PS5/8-14 | WR | 35959 | ||
8,614,350 VND | 1 Piece(s) | 7 Day(s) or more | PS7/8-14 | GR | 35977 | ||
8,614,350 VND | 1 Piece(s) | 7 Day(s) or more | PS7/8-14 | IR | 35978 | ||
8,614,350 VND | 1 Piece(s) | 7 Day(s) or more | PS7/8-14 | WR | 35979 |
Loading...Tải…
Product Model | Gauge Ring |