(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Set of Taper Thread Gauge(TG) for Pipes and Taper (NPT) Thread for American Style Pipes (TG-3-8NPT-S)

Set of Taper Thread Gauge(TG) for Pipes and Taper (NPT) Thread for American Style Pipes (TG-3-8NPT-S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,387,208VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a set item (plug and ring). The photo is a representative image.

Product Description

[Features]
・ It is a tapered pipe threads gauge according to American Standard (ANSI).

 
Part Number
TG-3-8NPT-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

82,632,255 VND

1 Piece(s) 7 Day(s) or more 3-8NPT9336270

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Gauge Ring / Thread Plug Gauge Symbol S

Please check the type/dimensions/specifications of the part TG-3-8NPT-S in the Set of Taper Thread Gauge(TG) for Pipes and Taper (NPT) Thread for American Style Pipes series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TG-3-8NPT-S trong chuỗi Set of Taper Thread Gauge(TG) for Pipes and Taper (NPT) Thread for American Style Pipes.

Products like this...

Part Number
TG-1/16-27NPT-S
TG-1/2-14NPT-S
TG-1/4-18NPT-S
TG-3/4-14NPT-S
TG-3/8-18NPT-S
TG-4-8NPT-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

16,907,654 VND

1 Piece(s) 7 Day(s) or more 1/16-27NPT38700

21,054,306 VND

1 Piece(s) 7 Day(s) or more 1/2-14NPT38740

16,216,578 VND

1 Piece(s) 7 Day(s) or more 1/4-18NPT38720

24,682,602 VND

1 Piece(s) 7 Day(s) or more 3/4-14NPT38750

18,704,490 VND

1 Piece(s) 7 Day(s) or more 3/8-18NPT38730

114,077,879 VND

1 Piece(s) 7 Day(s) or more 4-8NPT9336330