(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Taper Thread Gauge(TG) for Pipes and Taper (NPTF) Thread L1 for American Style Pipes Ring (TG-1/2-14NPTF-RL1)

Taper Thread Gauge(TG) for Pipes and Taper (NPTF) Thread L1 for American Style Pipes Ring (TG-1/2-14NPTF-RL1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,134,795VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a ring only. The photo is a representative image.

Product Description

[Features]
・ It is a tapered pipe threads gauge according to American Standard (ANSI).

 
Part Number
TG-1/2-14NPTF-RL1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

13,935,811 VND

1 Piece(s) 7 Day(s) or more 1/2-14NPTF38842

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Gauge Ring Accuracy L1 Symbol R

Please check the type/dimensions/specifications of the part TG-1/2-14NPTF-RL1 in the Taper Thread Gauge(TG) for Pipes and Taper (NPTF) Thread L1 for American Style Pipes Ring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TG-1/2-14NPTF-RL1 trong chuỗi Taper Thread Gauge(TG) for Pipes and Taper (NPTF) Thread L1 for American Style Pipes Ring.

Products like this...

Part Number
TG-1-1/4-11-1/2NPTF-RL1
TG-1-11-1/2NPTF-RL1
TG-1/16-27NPTF-RL1
TG-1/4-18NPTF-RL1
TG-1/8-27NPTF-RL1
TG-2-11-1/2NPTF-RL1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

22,609,374 VND

1 Piece(s) 7 Day(s) or more 1-1/4-11-1/2NPTF9336602

19,153,798 VND

1 Piece(s) 7 Day(s) or more 1-11-1/2NPTF38862

11,171,508 VND

1 Piece(s) 7 Day(s) or more 1/16-27NPTF38802

10,722,200 VND

1 Piece(s) 7 Day(s) or more 1/4-18NPTF38822

10,134,795 VND

1 Piece(s) 7 Day(s) or more 1/8-27NPTF38812

30,453,370 VND

1 Piece(s) 7 Day(s) or more 2-11-1/2NPTF9336682