(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Limit Gauge (LG), Metric (M) Screw, Left Thread, Class 2 (Old JIS), Ring (Part Number)

Screw Limit Gauge (LG), Metric (M) Screw, Left Thread, Class 2 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,364,027VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

Product Description

[Features]
·Left-hand thread gauge, metric thread for the Class 2 (former JIS standard-compliant).

 
Part Number
LG-M1.4X0.3-L-GR2
LG-M1.4X0.3-L-IR2
LG-M1.4X0.3-L-WR2
LG-M1.7X0.35-L-GR2
LG-M1.7X0.35-L-IR2
LG-M1.7X0.35-L-WR2
LG-M2X0.4-L-GR2
LG-M2X0.4-L-IR2
LG-M2X0.4-L-WR2
LG-M2.5X0.45-L-GR2
LG-M2.5X0.45-L-IR2
LG-M2.5X0.45-L-WR2
LG-M2.6X0.45-L-GR2
LG-M2.6X0.45-L-IR2
LG-M2.6X0.45-L-WR2
LG-M3X0.5-L-GR2
LG-M3X0.5-L-IR2
LG-M3X0.5-L-WR2
LG-M3X0.6-L-GR2
LG-M3X0.6-L-IR2
LG-M3X0.6-L-WR2
LG-M4X0.7-L-GR2
LG-M4X0.7-L-IR2
LG-M4X0.7-L-WR2
LG-M4X0.75-L-GR2
LG-M4X0.75-L-IR2
LG-M4X0.75-L-WR2
LG-M5X0.8-L-GR2
LG-M5X0.8-L-IR2
LG-M5X0.8-L-WR2
LG-M5X0.9-L-GR2
LG-M5X0.9-L-IR2
LG-M5X0.9-L-WR2
LG-M6X1-L-GR2
LG-M6X1-L-IR2
LG-M6X1-L-WR2
LG-M7X1-L-GR2
LG-M7X1-L-IR2
LG-M7X1-L-WR2
LG-M8X1.25-L-GR2
LG-M8X1.25-L-IR2
LG-M8X1.25-L-WR2
LG-M9X1.25-L-GR2
LG-M9X1.25-L-IR2
LG-M9X1.25-L-WR2
LG-M10X1.5-L-GR2
LG-M10X1.5-L-IR2
LG-M10X1.5-L-WR2
LG-M10X1.25-L-GR2
LG-M10X1.25-L-IR2
LG-M10X1.25-L-WR2
LG-M11X1.5-L-GR2
LG-M11X1.5-L-IR2
LG-M11X1.5-L-WR2
LG-M12X1.5-L-GR2
LG-M12X1.5-L-IR2
LG-M12X1.5-L-WR2
LG-M12X1.25-L-GR2
LG-M12X1.25-L-IR2
LG-M12X1.25-L-WR2
LG-M12X1.75-L-GR2
LG-M12X1.75-L-IR2
LG-M12X1.75-L-WR2
LG-M14X1.5-L-GR2
LG-M14X1.5-L-IR2
LG-M14X1.5-L-WR2
LG-M14X1.25-L-GR2
LG-M14X1.25-L-IR2
LG-M14X1.25-L-WR2
LG-M14X2-L-GR2
LG-M14X2-L-IR2
LG-M14X2-L-WR2
LG-M16X1.5-L-GR2
LG-M16X1.5-L-IR2
LG-M16X1.5-L-WR2
LG-M16X2-L-GR2
LG-M16X2-L-IR2
LG-M16X2-L-WR2
LG-M18X1.5-L-GR2
LG-M18X1.5-L-IR2
LG-M18X1.5-L-WR2
LG-M18X2.5-L-GR2
LG-M18X2.5-L-IR2
LG-M18X2.5-L-WR2
LG-M20X1.5-L-GR2
LG-M20X1.5-L-IR2
LG-M20X1.5-L-WR2
LG-M20X2.5-L-GR2
LG-M20X2.5-L-IR2
LG-M20X2.5-L-WR2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

6,955,610 VND

1 Piece(s) 7 Day(s) or more M1.4X0.3-LGR39427

6,955,610 VND

1 Piece(s) 7 Day(s) or more M1.4X0.3-LIR39428

6,955,610 VND

1 Piece(s) 7 Day(s) or more M1.4X0.3-LWR39429

6,195,486 VND

1 Piece(s) 7 Day(s) or more M1.7X0.35-LGR39467

6,195,486 VND

1 Piece(s) 7 Day(s) or more M1.7X0.35-LIR39468

6,195,486 VND

1 Piece(s) 7 Day(s) or more M1.7X0.35-LWR39469

5,193,396 VND

1 Piece(s) 7 Day(s) or more M2X0.4-LGR39507

5,193,396 VND

1 Piece(s) 7 Day(s) or more M2X0.4-LIR39508

5,193,396 VND

1 Piece(s) 7 Day(s) or more M2X0.4-LWR39509

4,640,418 VND

1 Piece(s) 7 Day(s) or more M2.5X0.45-LGR39567

4,640,418 VND

1 Piece(s) 7 Day(s) or more M2.5X0.45-LIR39568

4,640,418 VND

1 Piece(s) 7 Day(s) or more M2.5X0.45-LWR39569

4,813,137 VND

1 Piece(s) 7 Day(s) or more M2.6X0.45-LGR39587

4,813,137 VND

1 Piece(s) 7 Day(s) or more M2.6X0.45-LIR39588

4,813,137 VND

1 Piece(s) 7 Day(s) or more M2.6X0.45-LWR39589

4,744,089 VND

1 Piece(s) 7 Day(s) or more M3X0.5-LGR39617

4,744,089 VND

1 Piece(s) 7 Day(s) or more M3X0.5-LIR39618

4,744,089 VND

1 Piece(s) 7 Day(s) or more M3X0.5-LWR39619

4,744,089 VND

1 Piece(s) 7 Day(s) or more M3X0.6-LGR39607

4,744,089 VND

1 Piece(s) 7 Day(s) or more M3X0.6-LIR39608

4,744,089 VND

1 Piece(s) 7 Day(s) or more M3X0.6-LWR39609

4,502,124 VND

1 Piece(s) 7 Day(s) or more M4X0.7-LGR39647

4,502,124 VND

1 Piece(s) 7 Day(s) or more M4X0.7-LIR39648

4,502,124 VND

1 Piece(s) 7 Day(s) or more M4X0.7-LWR39649

4,502,124 VND

1 Piece(s) 7 Day(s) or more M4X0.75-LGR39637

4,502,124 VND

1 Piece(s) 7 Day(s) or more M4X0.75-LIR39638

4,502,124 VND

1 Piece(s) 7 Day(s) or more M4X0.75-LWR39639

4,467,698 VND

1 Piece(s) 7 Day(s) or more M5X0.8-LGR39677

4,467,698 VND

1 Piece(s) 7 Day(s) or more M5X0.8-LIR39678

4,467,698 VND

1 Piece(s) 7 Day(s) or more M5X0.8-LWR39679

4,364,027 VND

1 Piece(s) 7 Day(s) or more M5X0.9-LGR39667

4,364,027 VND

1 Piece(s) 7 Day(s) or more M5X0.9-LIR39668

4,364,027 VND

1 Piece(s) 7 Day(s) or more M5X0.9-LWR39669

4,433,075 VND

1 Piece(s) 7 Day(s) or more M6X1-LGR39687

4,433,075 VND

1 Piece(s) 7 Day(s) or more M6X1-LIR39688

4,433,075 VND

1 Piece(s) 7 Day(s) or more M6X1-LWR39689

4,433,075 VND

1 Piece(s) 7 Day(s) or more M7X1-LGR39707

4,433,075 VND

1 Piece(s) 7 Day(s) or more M7X1-LIR39708

4,433,075 VND

1 Piece(s) 7 Day(s) or more M7X1-LWR39709

4,502,124 VND

1 Piece(s) 7 Day(s) or more M8X1.25-LGR39717

4,502,124 VND

1 Piece(s) 7 Day(s) or more M8X1.25-LIR39718

4,502,124 VND

1 Piece(s) 7 Day(s) or more M8X1.25-LWR39719

4,502,124 VND

1 Piece(s) 7 Day(s) or more M9X1.25-LGR39737

4,502,124 VND

1 Piece(s) 7 Day(s) or more M9X1.25-LIR39738

4,502,124 VND

1 Piece(s) 7 Day(s) or more M9X1.25-LWR39739

4,605,795 VND

1 Piece(s) 7 Day(s) or more M10X1.5-LGR39757

4,605,795 VND

1 Piece(s) 7 Day(s) or more M10X1.5-LIR39758

4,605,795 VND

1 Piece(s) 7 Day(s) or more M10X1.5-LWR39759

4,502,124 VND

1 Piece(s) 7 Day(s) or more M10X1.25-LGR39767

4,502,124 VND

1 Piece(s) 7 Day(s) or more M10X1.25-LIR39768

4,502,124 VND

1 Piece(s) 7 Day(s) or more M10X1.25-LWR39769

4,675,040 VND

1 Piece(s) 7 Day(s) or more M11X1.5-LGR39787

4,675,040 VND

1 Piece(s) 7 Day(s) or more M11X1.5-LIR39788

4,675,040 VND

1 Piece(s) 7 Day(s) or more M11X1.5-LWR39789

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.5-LGR39817

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.5-LIR39818

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.5-LWR39819

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.25-LGR39827

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.25-LIR39828

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.25-LWR39829

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.75-LGR39807

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.75-LIR39808

4,813,137 VND

1 Piece(s) 7 Day(s) or more M12X1.75-LWR39809

4,951,431 VND

1 Piece(s) 7 Day(s) or more M14X1.5-LGR39857

4,951,431 VND

1 Piece(s) 7 Day(s) or more M14X1.5-LIR39858

4,951,431 VND

1 Piece(s) 7 Day(s) or more M14X1.5-LWR39859

5,262,445 VND

1 Piece(s) 7 Day(s) or more M14X1.25-LGR39867

5,262,445 VND

1 Piece(s) 7 Day(s) or more M14X1.25-LIR39868

5,262,445 VND

1 Piece(s) 7 Day(s) or more M14X1.25-LWR39869

5,055,102 VND

1 Piece(s) 7 Day(s) or more M14X2-LGR39847

5,055,102 VND

1 Piece(s) 7 Day(s) or more M14X2-LIR39848

5,055,102 VND

1 Piece(s) 7 Day(s) or more M14X2-LWR39849

5,227,822 VND

1 Piece(s) 7 Day(s) or more M16X1.5-LGR39887

5,227,822 VND

1 Piece(s) 7 Day(s) or more M16X1.5-LIR39888

5,227,822 VND

1 Piece(s) 7 Day(s) or more M16X1.5-LWR39889

5,400,739 VND

1 Piece(s) 7 Day(s) or more M16X2-LGR39877

5,400,739 VND

1 Piece(s) 7 Day(s) or more M16X2-LIR39878

5,400,739 VND

1 Piece(s) 7 Day(s) or more M16X2-LWR39879

4,986,054 VND

1 Piece(s) 7 Day(s) or more M18X1.5-LGR9320657

4,986,054 VND

1 Piece(s) 7 Day(s) or more M18X1.5-LIR9320658

4,986,054 VND

1 Piece(s) 7 Day(s) or more M18X1.5-LWR9320659

5,297,068 VND

1 Piece(s) 7 Day(s) or more M18X2.5-LGR9320637

5,297,068 VND

1 Piece(s) 7 Day(s) or more M18X2.5-LIR9320638

5,297,068 VND

1 Piece(s) 7 Day(s) or more M18X2.5-LWR9320639

5,297,068 VND

1 Piece(s) 7 Day(s) or more M20X1.5-LGR9320747

5,297,068 VND

1 Piece(s) 7 Day(s) or more M20X1.5-LIR9320748

5,297,068 VND

1 Piece(s) 7 Day(s) or more M20X1.5-LWR9320749

5,711,556 VND

1 Piece(s) 7 Day(s) or more M20X2.5-LGR9320727

5,711,556 VND

1 Piece(s) 7 Day(s) or more M20X2.5-LIR9320728

5,711,556 VND

1 Piece(s) 7 Day(s) or more M20X2.5-LWR9320729

Loading...Tải…

Basic InformationThông tin cơ bản

Product Model Gauge Ring Accuracy 2