(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Screw Gauge (SG) Metric (M) Screw J Class Set Plug (Part Number)

Standard Screw Gauge (SG) Metric (M) Screw J Class Set Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,755,132VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a plug only. The photo is a representative image.

Product Description

[Features]
・ It is a gauge that is correctly made to the basic chevron and basic dimensions of the screw.
[Specifications]
・ The meanings of symbols used in the specification information of the thread gauge are as follows.
・ P: plug (Plug gauge, for female thread measurement, male thread shape)
・ R: ring (Thread ring gauge, for male thread measurement, female thread shape)
・ S: Set of plug and ring

 
Part Number
SG-M1.4X0.3-PJ
SG-M1.7X0.35-PJ
SG-M2X0.4-PJ
SG-M2.3X0.4-PJ
SG-M2.6X0.45-PJ
SG-M3X0.5-PJ
SG-M3X0.6-PJ
SG-M3.5X0.6-PJ
SG-M4X0.7-PJ
SG-M4X0.75-PJ
SG-M5X0.8-PJ
SG-M5X0.9-PJ
SG-M6X1-PJ
SG-M7X1-PJ
SG-M8X1-PJ
SG-M8X1.25-PJ
SG-M9X1.25-PJ
SG-M10X1-PJ
SG-M10X1.5-PJ
SG-M10X1.25-PJ
SG-M12X1-PJ
SG-M12X1.5-PJ
SG-M12X1.25-PJ
SG-M12X1.75-PJ
SG-M14X1-PJ
SG-M14X1.5-PJ
SG-M14X1.25-PJ
SG-M14X2-PJ
SG-M16X1-PJ
SG-M16X1.5-PJ
SG-M16X2-PJ
SG-M18X1-PJ
SG-M18X1.5-PJ
SG-M18X2-PJ
SG-M18X2.5-PJ
SG-M20X1-PJ
SG-M20X1.5-PJ
SG-M20X2-PJ
SG-M20X2.5-PJ
SG-M22X1-PJ
SG-M22X1.5-PJ
SG-M22X2-PJ
SG-M22X2.5-PJ
SG-M24X1-PJ
SG-M24X1.5-PJ
SG-M24X2-PJ
SG-M24X3-PJ
SG-M25X1.5-PJ
SG-M26X1.5-PJ
SG-M27X1.5-PJ
SG-M27X2-PJ
SG-M27X3-PJ
SG-M28X1.5-PJ
SG-M28X2-PJ
SG-M30X1.5-PJ
SG-M30X2-PJ
SG-M30X3.5-PJ
SG-M33X1.5-PJ
SG-M33X2-PJ
SG-M33X3.5-PJ
SG-M36X1.5-PJ
SG-M36X2-PJ
SG-M36X3-PJ
SG-M36X4-PJ
SG-M39X1.5-PJ
SG-M39X2-PJ
SG-M39X3-PJ
SG-M39X4-PJ
SG-M40X1.5-PJ
SG-M40X2-PJ
SG-M42X1.5-PJ
SG-M42X2-PJ
SG-M42X3-PJ
SG-M42X4.5-PJ
SG-M48X1.5-PJ
SG-M48X2-PJ
SG-M48X3-PJ
SG-M48X5-PJ
SG-M52X1.5-PJ
SG-M52X2-PJ
SG-M52X3-PJ
SG-M52X5-PJ
SG-M55X1.5-PJ
SG-M55X2-PJ
SG-M56X1.5-PJ
SG-M56X2-PJ
SG-M56X3-PJ
SG-M56X5.5-PJ
SG-M60X1.5-PJ
SG-M60X2-PJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

2,933,482 VND

1 Piece(s) 7 Day(s) or more M1.4X0.337011

2,612,239 VND

1 Piece(s) 7 Day(s) or more M1.7X0.3537041

2,194,013 VND

1 Piece(s) 7 Day(s) or more M2X0.437071

2,173,161 VND

1 Piece(s) 7 Day(s) or more M2.3X0.437101

2,042,145 VND

1 Piece(s) 7 Day(s) or more M2.6X0.4537131

1,931,392 VND

1 Piece(s) 7 Day(s) or more M3X0.537161

2,003,982 VND

1 Piece(s) 7 Day(s) or more M3X0.637151

1,900,311 VND

1 Piece(s) 7 Day(s) or more M3.5X0.637181

1,827,721 VND

1 Piece(s) 7 Day(s) or more M4X0.737211

1,900,311 VND

1 Piece(s) 7 Day(s) or more M4X0.7537201

1,800,180 VND

1 Piece(s) 7 Day(s) or more M5X0.837241

1,886,540 VND

1 Piece(s) 7 Day(s) or more M5X0.937231

1,769,099 VND

1 Piece(s) 7 Day(s) or more M6X137261

1,769,099 VND

1 Piece(s) 7 Day(s) or more M7X137271

1,755,132 VND

1 Piece(s) 7 Day(s) or more M8X137291

1,800,180 VND

1 Piece(s) 7 Day(s) or more M8X1.2537281

1,800,180 VND

1 Piece(s) 7 Day(s) or more M9X1.2537311

1,827,721 VND

1 Piece(s) 7 Day(s) or more M10X137351

1,827,721 VND

1 Piece(s) 7 Day(s) or more M10X1.537331

1,755,132 VND

1 Piece(s) 7 Day(s) or more M10X1.2537341

1,983,130 VND

1 Piece(s) 7 Day(s) or more M12X137401

1,841,491 VND

1 Piece(s) 7 Day(s) or more M12X1.537381

1,872,770 VND

1 Piece(s) 7 Day(s) or more M12X1.2537391

1,872,770 VND

1 Piece(s) 7 Day(s) or more M12X1.7537371

2,097,424 VND

1 Piece(s) 7 Day(s) or more M14X137471

1,945,163 VND

1 Piece(s) 7 Day(s) or more M14X1.537451

2,042,145 VND

1 Piece(s) 7 Day(s) or more M14X1.2537461

1,983,130 VND

1 Piece(s) 7 Day(s) or more M14X237441

2,232,177 VND

1 Piece(s) 7 Day(s) or more M16X137531

2,021,293 VND

1 Piece(s) 7 Day(s) or more M16X1.537521

2,080,112 VND

1 Piece(s) 7 Day(s) or more M16X237511

2,384,044 VND

1 Piece(s) 7 Day(s) or more M18X137581

2,097,424 VND

1 Piece(s) 7 Day(s) or more M18X1.537571

2,211,324 VND

1 Piece(s) 7 Day(s) or more M18X237561

2,232,177 VND

1 Piece(s) 7 Day(s) or more M18X2.537551

2,553,420 VND

1 Piece(s) 7 Day(s) or more M20X137641

2,232,177 VND

1 Piece(s) 7 Day(s) or more M20X1.537631

2,287,455 VND

1 Piece(s) 7 Day(s) or more M20X237621

2,422,208 VND

1 Piece(s) 7 Day(s) or more M20X2.537611

2,687,976 VND

1 Piece(s) 7 Day(s) or more M22X137701

2,325,225 VND

1 Piece(s) 7 Day(s) or more M22X1.537691

2,422,208 VND

1 Piece(s) 7 Day(s) or more M22X237681

2,574,075 VND

1 Piece(s) 7 Day(s) or more M22X2.537671

2,857,745 VND

1 Piece(s) 7 Day(s) or more M24X137761

2,439,519 VND

1 Piece(s) 7 Day(s) or more M24X1.537751

2,497,945 VND

1 Piece(s) 7 Day(s) or more M24X237741

2,840,433 VND

1 Piece(s) 7 Day(s) or more M24X337731

2,497,945 VND

1 Piece(s) 7 Day(s) or more M25X1.59337001

2,591,386 VND

1 Piece(s) 7 Day(s) or more M26X1.59337031

2,667,714 VND

1 Piece(s) 7 Day(s) or more M27X1.59337081

2,687,976 VND

1 Piece(s) 7 Day(s) or more M27X29337071

3,047,776 VND

1 Piece(s) 7 Day(s) or more M27X39337061

2,726,139 VND

1 Piece(s) 7 Day(s) or more M28X1.59337121

2,764,303 VND

1 Piece(s) 7 Day(s) or more M28X29337111

2,840,433 VND

1 Piece(s) 7 Day(s) or more M30X1.59337171

2,878,007 VND

1 Piece(s) 7 Day(s) or more M30X29337161

3,313,544 VND

1 Piece(s) 7 Day(s) or more M30X3.59337151

3,161,677 VND

1 Piece(s) 7 Day(s) or more M33X1.59337241

3,161,677 VND

1 Piece(s) 7 Day(s) or more M33X29337231

3,707,377 VND

1 Piece(s) 7 Day(s) or more M33X3.59337221

3,410,527 VND

1 Piece(s) 7 Day(s) or more M36X1.59337321

3,410,527 VND

1 Piece(s) 7 Day(s) or more M36X29337311

3,776,622 VND

1 Piece(s) 7 Day(s) or more M36X39337301

4,018,390 VND

1 Piece(s) 7 Day(s) or more M36X49337291

3,672,951 VND

1 Piece(s) 7 Day(s) or more M39X1.59337401

3,672,951 VND

1 Piece(s) 7 Day(s) or more M39X29337391

4,053,013 VND

1 Piece(s) 7 Day(s) or more M39X39337381

4,364,027 VND

1 Piece(s) 7 Day(s) or more M39X49337371

3,741,999 VND

1 Piece(s) 7 Day(s) or more M40X1.59337441

3,741,999 VND

1 Piece(s) 7 Day(s) or more M40X29337431

3,949,342 VND

1 Piece(s) 7 Day(s) or more M42X1.59337511

3,949,342 VND

1 Piece(s) 7 Day(s) or more M42X29337501

4,329,404 VND

1 Piece(s) 7 Day(s) or more M42X39337491

4,709,466 VND

1 Piece(s) 7 Day(s) or more M42X4.59337481

4,640,418 VND

1 Piece(s) 7 Day(s) or more M48X1.59337631

4,640,418 VND

1 Piece(s) 7 Day(s) or more M48X29337621

4,951,431 VND

1 Piece(s) 7 Day(s) or more M48X39337611

5,538,836 VND

1 Piece(s) 7 Day(s) or more M48X59337601

5,331,493 VND

1 Piece(s) 7 Day(s) or more M52X1.59337711

5,297,068 VND

1 Piece(s) 7 Day(s) or more M52X29337701

5,711,556 VND

1 Piece(s) 7 Day(s) or more M52X39337691

6,921,184 VND

1 Piece(s) 7 Day(s) or more M52X59337681

5,953,521 VND

1 Piece(s) 7 Day(s) or more M55X1.59337771

5,711,556 VND

1 Piece(s) 7 Day(s) or more M55X29337761

6,195,486 VND

1 Piece(s) 7 Day(s) or more M56X1.59337831

5,884,472 VND

1 Piece(s) 7 Day(s) or more M56X29337821

6,471,877 VND

1 Piece(s) 7 Day(s) or more M56X39337811

7,784,980 VND

1 Piece(s) 7 Day(s) or more M56X5.59337801

7,093,904 VND

1 Piece(s) 7 Day(s) or more M60X1.59337911

6,437,254 VND

1 Piece(s) 7 Day(s) or more M60X29337901

Loading...Tải…

Basic InformationThông tin cơ bản

Product Model Thread Plug Gauge Accuracy J Symbol P