(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Hard, Long 2-Flute SL2SE (Part Number)

Super Hard, Long 2-Flute SL2SE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      393,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

General purpose end mill. Suitable for grooving deep grooves or in deep locations.

Part Number
SL2SE4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

393,000 VND

1 Piece(s) 10 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade diameter (D)(φ) 4 Blade length (ℓ)(mm) 20 work material general steel / Cast Iron / Aluminum / Copper
Blade shape type Square Number of flutes(sheet) 2 Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Shank diameter (d)(mm) 8 Coating Non-Coated
Overall Length (L)(mm) 60 Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SL2SE4 in the Super Hard, Long 2-Flute SL2SE series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SL2SE4 trong chuỗi Super Hard, Long 2-Flute SL2SE.