(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Universal Clamp Semi-Cylindrical Sealing Washer

Universal Clamp Semi-Cylindrical Sealing Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      259,276VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Parts for universal clamps.
· The swivel pad fits on the workpiece and clamping surface for vertical tightening.
· Although this product is equipped with T-nuts, it can also be used with them removed

 
Part Number
EUC090-WH10
EUC090-WH12
EUC100-WH14
EUC100-WH16
EUC120-WH14
EUC120-WH16
EUC120-WH18
EUC120-WH20
EUC150-WH16
EUC150-WH18
EUC150-WH20
EUC150-WH22
EUC150-WH24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Model

259,276 VND

1 Piece(s) 4 Day(s) or more EUC-090PN3,4

259,276 VND

1 Piece(s) 4 Day(s) or more EUC-090PN1,2

335,800 VND

1 Piece(s) 6 Day(s) or more EUC-100PN3,4

335,800 VND

1 Piece(s) 6 Day(s) or more EUC-100PN1,2

458,356 VND

1 Piece(s) 4 Day(s) or more EUC-120PN8

458,356 VND

1 Piece(s) 6 Day(s) or more EUC-120PN7

458,356 VND

1 Piece(s) 6 Day(s) or more EUC-120PN4,5,6

458,356 VND

1 Piece(s) 6 Day(s) or more EUC-120PN1,2,3

667,666 VND

1 Piece(s) 6 Day(s) or more EUC-150PN8

667,666 VND

1 Piece(s) 6 Day(s) or more EUC-150PN7

667,666 VND

1 Piece(s) 4 Day(s) or more EUC-150PN5,6

667,666 VND

1 Piece(s) 6 Day(s) or more EUC-150PN3,4

667,666 VND

1 Piece(s) 6 Day(s) or more EUC-150PN1,2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Forging S45C Surface Treatment Rust Prevention