(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· No scorching. It does not soften. Efficiency on a different scale.
· XEBEC heat-resistant grindstone can withstand temperatures of 200°C.
· While maintaining the performance of the conventional Meister Finish (does not break or crack, superior sharpness), it has greatly improved the durability while using ultrasonic tools, allowing use for long periods.
· Ideal for removing hardened layers after EDM.
· Can also be used for polishing deep ribs while still extended.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Particle Size (#) | Thickness (mm) | Width (mm) | Length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
346,000 VND | 1 Piece(s) | 4 Day(s) or more | 800 | 1 | 4 | 100 | Blue | ||
201,574 VND | 1 Piece(s) | 8 Day(s) or more | 800 | 1 | 4 | 50 | Blue | ||
522,250 VND | 1 Piece(s) | 4 Day(s) or more | 800 | 1 | 6 | 100 | Blue | ||
275,734 VND | 1 Piece(s) | 8 Day(s) or more | 800 | 1 | 6 | 50 | Blue | ||
672,250 VND | 1 Piece(s) | 4 Day(s) or more | 800 | 1 | 10 | 100 | Blue | ||
346,000 VND | 1 Piece(s) | 8 Day(s) or more | 800 | 1 | 10 | 50 | Blue | ||
692,000 VND | 1 Piece(s) | 10 Day(s) or more | 800 | 2 | 4 | 100 | Blue | ||
346,000 VND | 1 Piece(s) | 9 Day(s) or more | 800 | 2 | 4 | 50 | Blue | ||
1,054,250 VND | 1 Piece(s) | 8 Day(s) or more | 800 | 2 | 6 | 100 | Blue | ||
527,250 VND | 1 Piece(s) | 9 Day(s) or more | 800 | 2 | 6 | 50 | Blue | ||
1,383,750 VND | 1 Piece(s) | 4 Day(s) or more | 800 | 2 | 10 | 100 | Blue | ||
692,000 VND | 1 Piece(s) | 9 Day(s) or more | 800 | 2 | 10 | 50 | Blue | ||
346,000 VND | 1 Piece(s) | 4 Day(s) or more | 220 | 1 | 4 | 100 | Dark Brown | ||
201,574 VND | 1 Piece(s) | 4 Day(s) or more | 220 | 1 | 4 | 50 | Dark Brown | ||
522,250 VND | 1 Piece(s) | 5 Day(s) or more | 220 | 1 | 6 | 100 | Dark Brown | ||
275,734 VND | 1 Piece(s) | 10 Day(s) or more | 220 | 1 | 6 | 50 | Dark Brown | ||
672,250 VND | 1 Piece(s) | 8 Day(s) or more | 220 | 1 | 10 | 100 | Dark Brown | ||
346,000 VND | 1 Piece(s) | 9 Day(s) or more | 220 | 1 | 10 | 50 | Dark Brown | ||
692,000 VND | 1 Piece(s) | 5 Day(s) or more | 220 | 2 | 4 | 100 | Dark Brown | ||
346,000 VND | 1 Piece(s) | 9 Day(s) or more | 220 | 2 | 4 | 50 | Dark Brown | ||
1,054,250 VND | 1 Piece(s) | 8 Day(s) or more | 220 | 2 | 6 | 100 | Dark Brown | ||
527,250 VND | 1 Piece(s) | 9 Day(s) or more | 220 | 2 | 6 | 50 | Dark Brown | ||
1,383,750 VND | 1 Piece(s) | 9 Day(s) or more | 220 | 2 | 10 | 100 | Dark Brown | ||
692,000 VND | 1 Piece(s) | 8 Day(s) or more | 220 | 2 | 10 | 50 | Dark Brown | ||
346,000 VND | 1 Piece(s) | 4 Day(s) or more | 400 | 1 | 4 | 100 | Orange | ||
527,250 VND | 1 Piece(s) | 4 Day(s) or more | 400 | 1 | 6 | 100 | Orange | ||
692,000 VND | 1 Piece(s) | 9 Day(s) or more | 400 | 1 | 10 | 100 | Orange | ||
692,000 VND | 1 Piece(s) | 9 Day(s) or more | 400 | 2 | 4 | 100 | Orange | ||
1,054,250 VND | 1 Piece(s) | 8 Day(s) or more | 400 | 2 | 6 | 100 | Orange | ||
1,383,750 VND | 1 Piece(s) | 8 Day(s) or more | 400 | 2 | 10 | 100 | Orange | ||
346,000 VND | 1 Piece(s) | 4 Day(s) or more | 1200 | 1 | 4 | 100 | Red | ||
201,574 VND | 1 Piece(s) | 4 Day(s) or more | 1200 | 1 | 4 | 50 | Red | ||
522,250 VND | 1 Piece(s) | 4 Day(s) or more | 1200 | 1 | 6 | 100 | Red | ||
275,734 VND | 1 Piece(s) | 8 Day(s) or more | 1200 | 1 | 6 | 50 | Red | ||
672,250 VND | 5 Piece(s) | 9 Day(s) or more | 1200 | 1 | 10 | 100 | Red | ||
346,000 VND | 1 Piece(s) | 8 Day(s) or more | 1200 | 1 | 10 | 50 | Red | ||
692,000 VND | 1 Piece(s) | 10 Day(s) or more | 1200 | 2 | 4 | 100 | Red | ||
346,000 VND | 1 Piece(s) | 9 Day(s) or more | 1200 | 2 | 4 | 50 | Red | ||
1,054,250 VND | 1 Piece(s) | 10 Day(s) or more | 1200 | 2 | 6 | 100 | Red | ||
527,250 VND | 1 Piece(s) | 9 Day(s) or more | 1200 | 2 | 6 | 50 | Red | ||
1,383,750 VND | 1 Piece(s) | 8 Day(s) or more | 1200 | 2 | 10 | 100 | Red | ||
692,000 VND | 1 Piece(s) | 9 Day(s) or more | 1200 | 2 | 10 | 50 | Red | ||
346,000 VND | 1 Piece(s) | 4 Day(s) or more | 120 | 1 | 4 | 100 | Purple | ||
201,574 VND | 1 Piece(s) | 10 Day(s) or more | 120 | 1 | 4 | 50 | Purple | ||
275,734 VND | 1 Piece(s) | 5 Day(s) or more | 120 | 1 | 6 | 50 | Purple | ||
692,000 VND | 1 Piece(s) | 9 Day(s) or more | 120 | 1 | 10 | 100 | Purple | ||
346,000 VND | 1 Piece(s) | 8 Day(s) or more | 120 | 1 | 10 | 50 | Purple | ||
692,000 VND | 1 Piece(s) | 4 Day(s) or more | 120 | 2 | 4 | 100 | Purple | ||
346,000 VND | 1 Piece(s) | 9 Day(s) or more | 120 | 2 | 4 | 50 | Purple | ||
1,054,250 VND | 1 Piece(s) | 9 Day(s) or more | 120 | 2 | 6 | 100 | Purple | ||
527,250 VND | 1 Piece(s) | 8 Day(s) or more | 120 | 2 | 6 | 50 | Purple | ||
1,383,750 VND | 1 Piece(s) | 9 Day(s) or more | 120 | 2 | 10 | 100 | Purple | ||
692,000 VND | 1 Piece(s) | 8 Day(s) or more | 120 | 2 | 10 | 50 | Purple |
Loading...Tải…
Product Type | Ceramic Fiber Grindstone |