(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
·AD type has been renewed to an edgeless structure.
·Adding a new size contributes to the miniaturization of switchboards and control panels (New size: ADR-562/ADR-382)
·Edgeless type with chamfered through holes
·Ideal for protecting cables with thin insulated coating such as communication wires
·Cables can be easily passed through the notch at the top of through holes
·Easy to break off the side piece
·The through hole can be expanded according to the amount of cable
Part Number |
---|
ADR-232 |
ADR-242 |
ADR-262 |
ADR-342 |
ADR-362 |
ADR-382 |
ADR-442 |
ADR-462 |
ADR-482 |
ADR-532 |
ADR-562 |
ADR-642 |
ADR-662 |
ADR-682 |
ADR-862 |
ADR-882 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
2,064,781 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 20 | 30 | ||
2,698,406 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 25 | 40 | ||
3,129,084 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 25 | 60 | ||
2,794,422 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 30 | 40 | ||
3,175,299 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 30 | 60 | ||
4,333,758 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 30 | 80 | ||
3,271,315 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 40 | 40 | ||
3,459,761 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 40 | 60 | ||
4,266,932 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 40 | 80 | ||
3,317,530 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 50 | 30 | ||
4,419,124 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 50 | 60 | ||
3,936,653 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 60 | 40 | ||
4,363,347 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 60 | 60 | ||
5,028,287 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 60 | 80 | ||
5,028,287 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 80 | 60 | ||
6,266,534 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 80 | 80 |
Loading...Tải…
Overall Length(mm) | 2,000 | Color | Gray | Material | Polyvinyl chloride resin |