(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hook Tube HTN Type (Part Number)

Hook Tube HTN Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,791,481VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be cut to an arbitrary length, has flexibility, and wiring can be changed easily.

 
Part Number
HTN-10
HTN-10K
HTN-15
HTN-15K
HTN-20
HTN-20K
HTN-25
HTN-25K
HTN-30
HTN-30K
HTN-40
HTN-40K
HTN-50
HTN-50K
HTN-70
HTN-70K
HTN-80
HTN-80K
HTN-100
HTN-100K
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(mm)
Overall Length
(m)

3,224,422 VND

1 Piece(s) 9 Day(s) or more 1050

1,791,481 VND

1 Piece(s) 9 Day(s) or more 1025

3,509,209 VND

1 Piece(s) 6 Day(s) or more 1550

1,874,483 VND

1 Piece(s) 9 Day(s) or more 1525

3,651,116 VND

1 Piece(s) 6 Day(s) or more 2050

1,950,426 VND

1 Piece(s) 9 Day(s) or more 2025

3,835,619 VND

1 Piece(s) 9 Day(s) or more 2550

2,069,696 VND

1 Piece(s) 7 Day(s) or more 2525

4,016,471 VND

1 Piece(s) 6 Day(s) or more 3050

2,167,059 VND

1 Piece(s) 6 Day(s) or more 3025

4,316,592 VND

1 Piece(s) 9 Day(s) or more 4050

2,385,639 VND

1 Piece(s) 7 Day(s) or more 4025

4,643,489 VND

1 Piece(s) 6 Day(s) or more 5050

2,587,181 VND

1 Piece(s) 6 Day(s) or more 5025

8,582,542 VND

1 Piece(s) 9 Day(s) or more 7050

4,432,211 VND

1 Piece(s) 9 Day(s) or more 7025

9,976,173 VND

1 Piece(s) 9 Day(s) or more 8050

4,998,607 VND

1 Piece(s) 9 Day(s) or more 8025

9,478,161 VND

1 Piece(s) 9 Day(s) or more 10050

4,749,966 VND

1 Piece(s) 9 Day(s) or more 10025

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fixing Method Hook (button) Shield compatible NA Application/special functions Flame Retardant
Color Gray Tool used NA