(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Equipped with spring-loaded MULTILAM with high insulation and contact reliability ø2 mm socket.
·Machined brass.
·With metal screws on the insulator.
·The socket can be screw-mounted onto a perforated panel.
·Flat connection tab, 2.8 mm × 0.8 mm.
Part Number |
---|
23.0060-21 |
23.0060-22 |
23.0060-23 |
23.0060-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | |
---|---|---|---|---|---|---|
136,673 VND | 1 Piece(s) | 6 Day(s) or more | Black | 2 mm socket | ||
136,673 VND | 1 Piece(s) | 6 Day(s) or more | Red | 2 mm socket | ||
136,673 VND | 1 Piece(s) | 6 Day(s) or more | Blue | 2 mm socket, LB-IF2R | ||
136,673 VND | 1 Piece(s) | 6 Day(s) or more | Yellow | 2 mm socket |
Loading...Tải…
Classification | Banana Socket |