(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Insulation, tin plated ø4 mm socket, machined brass.
·With metal screws on the insulator.
·The socket can be screw-mounted onto a perforated panel.
·With hex nut.
・ Solder connection.
Part Number |
---|
23.0110-20 |
23.0110-21 |
23.0110-22 |
23.0110-23 |
23.0110-26 |
23.0110-27 |
23.0110-28 |
23.0110-29 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color |
---|---|---|---|---|---|
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Yellow-Green | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Black | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Red | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Blue | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Purple | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Brown | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | Gray | ||
88,063 VND | 1 Piece(s) | 6 Day(s) or more | White |
Loading...Tải…
Classification | Pin socket | 4 mm socket |