(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5.03 mm Pitch Single-Row Cable-to-Cable Housing (Part Number)

5.03 mm Pitch Single-Row Cable-to-Cable Housing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,904VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Industry standard 0.093 inch pin socket connector.
Molex's standard 0.093 inch pin and socket power connectors offer flexible design options for medium power applications. 2.36 mm Diameter Standard.093" Pin and Socket Plug Housing, 4 Circuits, Single Row.

 
Part Number
1490P1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,904 VND

5 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable pin/contact Male (plug) Application Cable Connection Representative Standard UL / CSA
Panel Mount N/A Material Nylon (Resin part) Color Natural color
Type Housing

Please check the type/dimensions/specifications of the part 1490P1 in the 5.03 mm Pitch Single-Row Cable-to-Cable Housing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1490P1 trong chuỗi 5.03 mm Pitch Single-Row Cable-to-Cable Housing.