(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han Industrial connectors and contacts (Manufacturer Part Number: 09140006274)

Han Industrial connectors and contacts (Manufacturer Part Number: 09140006274)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      207,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Han MODULAR 6.0 FEMALE

・ Operating temperature range: -40 to +80°C
・ Tube inner diameter: 6 mm
・ Material (Contact): Delrin acetal
・ Material (Seal): Buna-N

 
Part Number
09-14-000-6274
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

207,250 VND

1 Piece(s) 6 Day(s) or more 10

Loading...Tải…

  1. 1