(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Insert (Pebble Gray)

Han, Industrial Connector, Insert (Pebble Gray)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      852,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Han Industrial Connector Threaded Insert (Pebble Gray). ·Minimum order quantity: 1, representative standard: UL/CSA, color: RAL7032 (pebble gray) (insert), insulation resistance (Ω): ≥ 10^10, operating temperature range (°C): -40 to +125, mating cycles: ≥500

 
Part Number
09-38-006-2611
09-38-006-2711
09-38-008-2601
09-38-008-2602
09-38-008-2701
09-38-012-2601
09-38-012-2701
09-38-018-2701
09-38-042-3001
09-38-042-3101
09380873001
09380873101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Current
(A)
Allowable Voltage
(V)
Specifications Material Surface Treatment Rated surge voltage
(kV)
Conductor Cross-Sectional Area
(mm2)
Wire outer diameter
(mm)
Strip length
(mm)
Contact Resistance
(mΩ)
Flame Retardancy Pollution Degree Tightening Torque
(Nm)
Remark

1,845,000 VND

1 Piece(s) 6 Day(s) or more -80 / 80(UL/CSA)300(CSA) / 600(UL) / 830Han K 4/0 Pin Male Insert 4 80 Amp ContaPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)81.5 to 16-14≤0.3UL 94V-033 (10 mm2), 1.2 (1.5 mm2), 3 (6 mm2), 3 (16 mm2), 3 (4 mm2), 2 (2.5 mm2)EN 60664-1, IEC 61984, certification: DNV GL

2,877,750 VND

1 Piece(s) 6 Day(s) or more -80 / 80(UL/CSA)300(CSA) / 600(UL) / 830Han K 4/0 Pin Female Insert 4 80 Amp ConPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)81.5 to 16-14≤0.3UL 94V-033 (10 mm2), 1.2 (1.5 mm2), 3 (6 mm2), 3 (16 mm2), 3 (4 mm2), 2 (2.5 mm2)EN 60664-1, IEC 61984, certification: DNV GL

2,976,500 VND

1 Piece(s) 6 Day(s) or more 1016 (signal UL/CSA) / 16 (signal) / 63 / 63(UL/CSA)230 (signal UL/CSA) / 250 (signal) / 600(UL/CSA) / 690Han K 4/4-M 6 to 16 mm2 Finger protectedPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)8, 4 (signal)6 to 16, 0.14 to 2.5 (signal)≤8.911 to 12, 7 to 9 (signal)≤0.5, ≤3 (signal area)UL 94V-03, 3 (signal area)2 (6 mm2), 3 (10 mm2), 4 (16 mm2)EN 60664-1, IEC 61984, certification: DNV GL

2,976,500 VND

1 Piece(s) 6 Day(s) or more 1016 (signal UL/CSA) / 16 (signal) / 63 / 63(UL/CSA)230 (signal UL/CSA) / 250 (signal) / 600(UL/CSA) / 690Han K 4/4-M 10 to 20 mmPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)8, 4 (signal)10 to 22, 0.14 to 2.5 (signal)≤8.9, ≤11 (22 mm2)11 to 12, 13 to 14 (22 mm2), 7 to 9 (signal)≤0.5, ≤3 (signal area)UL 94V-03, 3 (signal area)3 (10 mm2), 4 (16 mm2), 4 (22 mm2)EN 60664-1, IEC 61984, certification: DNV GL

3,301,000 VND

1 Piece(s) 6 Day(s) or more 1016 (signal UL/CSA) / 16 (signal) / 63 / 63(UL/CSA)230 (signal UL/CSA) / 250 (signal) / 600(UL/CSA) / 690Han K 4/4-F 6 to 16 mm2 Finger protPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)8, 4 (signal)6 to 16, 0.14 to 2.5 (signal)≤8.911 to 12, 7 to 9 (signal)≤0.5, ≤3 (signal area)UL 94V-03, 3 (signal area)2 (6 mm2), 3 (10 mm2), 4 (16 mm2)EN 60664-1, IEC 61984, certification: DNV GL

2,440,750 VND

1 Piece(s) 6 Day(s) or more 1016 (signal UL/CSA) / 16 (signal) / 80 / 80(UL/CSA)400 / 400 (signal) / 600 (signal UL/CSA) / 600(UL/CSA)Han K 4/8 Pos. M Insert Screw CombiPolyamide (insert) / copper alloy (contact)Silver plating (contact)6, 6 (signal)1.5 to 16, 0.5 to 2.5 (signal)-14, 7.5 (signal)≤0.3, ≤1 (signal area)UL 94HB3, 3 (signal area)3 (10 mm2), 1.2 (1.5 mm2), 3 (6 mm2), 3 (16 mm2), 3 (4 mm2), 2 (2.5 mm2), 0.5 (signal)EN 60664-1, IEC 61984, certification: DNV GL

3,047,750 VND

1 Piece(s) 6 Day(s) or more 1016 (signal UL/CSA) / 16 (signal) / 80 / 80(UL/CSA)400 / 400 (signal) / 600 (signal UL/CSA) / 600(UL/CSA)Han K 4/8 Pos. F Insert Screw CombiPolyamide (insert) / copper alloy (contact)Silver plating (contact)6, 6 (signal)1.5 to 16, 0.5 to 2.5 (signal)-14, 7.5 (signal)≤0.3, ≤1 (signal area)UL 94HB3, 3 (signal area)3 (10 mm2), 1.2 (1.5 mm2), 3 (6 mm2), 3 (16 mm2), 3 (4 mm2), 2 (2.5 mm2), 0.5 (signal)EN 60664-1, IEC 61984, certification: DNV GL

3,174,750 VND

1 Piece(s) 6 Day(s) or more 1010 (signal UL/CSA) / 10 (signal) / 40 / 40(UL/CSA)230 (signal conductor-ground) / 300 (signal CSA) / 300(CSA) / 400 (signal conductor-conductor) / 600 (signal UL) / 600(UL) / 690Han K 6/12 Pos. F InsertPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)8, 4 (signal)2.5 to 8, 0.2 to 2.5 (signal)≤6.18 to 9 (6 mm2), 5 to 6 (2.5 mm2), 5 to 6 (4 mm2), 7.5 (signal)≤0.5, ≤3 (signal area)UL 94V-03, 3 (signal area)2 (6 mm2), 1.5 (4 mm2), 1.5 (2.5 mm2), 0.5 (signal)EN 60664-1, IEC 61984, certification: DNV GL

1,310,250 VND

1 Piece(s) 6 Day(s) or more 1010 (signal UL/CSA) / 10 (signal) / 40 / 40(UL/CSA)160 (signal) / 300 (signal CSA) / 300(CSA) / 600 (signal UL) / 600(UL) / 690Han K 6/36 Pos. M Insert CrimpPolycarbonate (insert)-8, 2.5 (signal)1.5 to 6, 0.14 to 2.5 (signal)≤5--UL 94V-03, 3 (signal area)-EN 60664-1, IEC 61984, certification: DNV GL

1,161,500 VND

1 Piece(s) 6 Day(s) or more 1010 (signal UL/CSA) / 10 (signal) / 40 / 40(UL/CSA)160 (signal) / 300 (signal CSA) / 300(CSA) / 600 (signal UL) / 600(UL) / 690Han K 6/36 Pos. F Insert Crimp CombiPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)8, 2.5 (signal)1.5 to 6, 0.14 to 2.5 (signal)≤5--UL 94V-03, 3 (signal area)-EN 60664-1, IEC 61984, certification: DNV GL

852,500 VND

1 Piece(s) 4 Day(s) or more -4 (signal) / 1030 (signal UL) / 50 (signal) / 600(UL)Han K 32-55-M-CPolycarbonate (insert)-4, 0.8 (signal)0.14 to 2.5, 0.09 to 0.52 (signal)---UL 94V-02, 2 (signal area)-EN 60664-1, IEC 61984

852,500 VND

1 Piece(s) 4 Day(s) or more -4 (signal) / 1030 (signal UL) / 50 (signal) / 600(UL)Han K 32-55-F-CPolycarbonate (insert)-4, 0.8 (signal)0.14 to 2.5, 0.09 to 0.52 (signal)---UL 94V-02, 2 (signal area)-EN 60664-1, IEC 61984

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Representative Standard UL / CSA Color RAL7032 (Pebble Gray) (insert) Insulation Resistance(Ω) ≥ 10 to the power of 10
Operating Temperature Range(°C) -40 to +125 Mating Cycles ≥500