(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultra Tool

Ultra Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      133,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for securing couplings and others on formworks. It is recommended to fix the coupling and the ultra jig with masking tape and others in order to improve concrete-stopping properties and fixation

 
Part Number
PA-UC16
PA-UC22
PA-UC28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible

133,650 VND

1 Piece(s) 9 Day(s) Coupling 16 / CD bend coupling 16

320,081 VND

1 Piece(s) 9 Day(s) Coupling 22 / CD bend coupling 22

483,164 VND

1 Piece(s) 9 Day(s) Coupling 28

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Grey Material Resin