(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used as a fitting when suspending and installing cable raceway duct from walls.
· Secures a space for expansion and contraction due to temperature changes.
· Can also be used for cable raceway accessories such as bends, outside corners and inside corners.
*Covers without a base cannot be used.
Material | Resin |
---|
Please check the type/dimensions/specifications of the part MDJ-40G in the Cable Raceway Accessory: Fitting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDJ-40G trong chuỗi Cable Raceway Accessory: Fitting.
Part Number |
---|
MDJ-40J |
MDJ-40K |
MDJ-40M |
MDJ-40T |
MDJ-70G |
MDJ-70J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Color | Standard size | Color |
---|---|---|---|---|---|---|---|
53,063 VND | 1 Piece(s) | 9 Day(s) | Light Beige | Size 40 | Beige | ||
53,063 VND | 1 Piece(s) | 9 Day(s) | Black | Size 40 | Black | ||
53,063 VND | 1 Piece(s) | 9 Day(s) | Milky White | Size 40 | Milky white | ||
53,063 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Size 40 | Chocolate | ||
81,542 VND | 1 Piece(s) | 9 Day(s) | Grey | Size 70 | Gray | ||
81,542 VND | 1 Piece(s) | 9 Day(s) | Light Beige | Size 70 | Beige |