(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reinforcement Pins

Reinforcement Pins

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,662VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use to prevent the deformation of boxes when fixing them by pulling them taut with stud bolts.
· An economical type that can be used many times over.

 
Part Number
CDO-SPA
CDO-SPB
CDO-SPS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable

39,662 VND

1 Piece(s) 9 Day(s) Recessed square outlet boxes (for shallow types) from Mirai Industry

39,662 VND

1 Piece(s) 9 Day(s) Recessed square outlet boxes (for deep types) from Mirai Industry

39,662 VND

1 Piece(s) 9 Day(s) Recessed square outlet boxes (for thin types) from Mirai Industry

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other