(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plaster Ring (Single-Action Type) (Part Number)

Plaster Ring (Single-Action Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      21,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single-action installation to Mirai Industry boxes.
· Allows equipment mounting positions to be adjusted, even after the concrete is poured and even if the box is slightly tilted. (Except for 2-gang models)
· The groove for removing nails allows for nails to be easily removed, even after the concrete has been poured.

 
Part Number
OF-11MY
OF-11PY
OF-11PYF
OF-12KPYF
OF-12MY
OF-12P2Y
OF-12P2YF
OF-12P-MY
OF-12PS2Y
OF-12PS3-MY
OF-12PS3Y
OF-12PS4Y
OF-12PS5Y
OF-12PS6Y
OF-12PSY
OF-12PY
OF-12PYF
OF-12PYX
OFL-11LPY
OFL-11PY
OFL-11PYF
OFL-12P2Y
OFL-12P2YF
OFL-12P-MY
OFL-12PY
OFL-12PYF
OFL-12PYX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Product type

52,029 VND

1 Piece(s) 9 Day(s) Round (round hole cover) with plaster ringSingle-action type for octagonal types

31,350 VND

1 Piece(s) 9 Day(s) Round (round hole cover) with plaster ringSingle-action type for medium square types

52,029 VND

1 Piece(s) 9 Day(s) Round (round hole cover), flatSingle-action type for medium square types

31,350 VND

1 Piece(s) 9 Day(s) Oval hole type (with corners) (1-gang switch cover), flatSingle-action type for medium square types

31,350 VND

1 Piece(s) 9 Day(s) Oval hole type (1-gang switch cover) with plaster ringSingle-action type for octagonal types

31,350 VND

1 Piece(s) 9 Day(s) For 2-gang (for 2-gang switch covers), with plaster ringSingle-action type for medium square types

31,350 VND

1 Piece(s) 9 Day(s) For 2-gang (for 2-gang switch covers), flatSingle-action type for medium square types

31,350 VND

1 Piece(s) 9 Day(s) Blank cover, flatSingle-action type for medium square types

47,520 VND

1 Piece(s) 9 Day(s) For 2Single-action type for switch boxes

64,680 VND

1 Piece(s) 9 Day(s) For 3-gang, blankSingle-action type for switch boxes

64,680 VND

1 Piece(s) 9 Day(s) 3-gangSingle-action type for switch boxes

151,000 VND

1 Piece(s) 7 Day(s) or more 4-gangSingle-action type for switch boxes

165,750 VND

1 Piece(s) 9 Day(s) 5-gangSingle-action type for switch boxes

180,500 VND

1 Piece(s) 9 Day(s) 6-gangSingle-action type for switch boxes

21,120 VND

1 Piece(s) 9 Day(s) For 1Single-action type for switch boxes

31,350 VND

1 Piece(s) 9 Day(s) Oval hole type (1-gang switch cover) with plaster ringSingle-action type for medium square types

31,350 VND

1 Piece(s) 9 Day(s) Oval hole type (1-gang switch cover), flatSingle-action type for medium square types

31,350 VND

1 Piece(s) 9 Day(s) For equipment/fixtures (cover for fluorescent light) with plaster ringSingle-action type for medium square types

56,100 VND

1 Piece(s) 9 Day(s) Large round type (large round hole cover) with plaster ringSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) Round (round hole cover) with plaster ringSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) Round (round hole cover), flatSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) For 2-gang (for 2-gang switch covers), with plaster ringSingle-action type for large square types

102,350 VND

1 Piece(s) 9 Day(s) For 2-gang (for 2-gang switch covers), flatSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) Blank cover, flatSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) Oval hole type (1-gang switch cover) with plaster ringSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) Oval hole type (1-gang switch cover), flatSingle-action type for large square types

56,100 VND

1 Piece(s) 9 Day(s) For equipment/fixtures (cover for fluorescent light) with plaster ringSingle-action type for large square types

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Case Cover