(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used for securing a pipe onto the ground on an incline, for preventing meandering, etc.
· Can be secured without drilling a hole on the pipe. (External securing)
· 2 lengths are available for use depending on the firmness of the soil.
Part Number |
---|
MFU-30L |
MFU-30S |
MFU-40L |
MFU-40S |
MFU-50L |
MFU-50S |
MFU-65L |
MFU-65S |
MFU-80L |
MFU-80S |
MFU-100L |
MFU-100S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe Diameter | Type | Type |
---|---|---|---|---|---|---|---|
142,230 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 30, MIRALEX 36, MIRALEX F30, Pakkun LEX 30 | Long type | - | ||
92,968 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 30, MIRALEX 36, MIRALEX F30, Pakkun LEX 30 | - | Short type | ||
152,860 VND | 1 Piece(s) | 9 Day(s) | MIRALEX 42, MIRALEX F40, Pakkun LEX 40 | Long type | - | ||
90,750 VND | 1 Piece(s) | 9 Day(s) | MIRALEX 42, MIRALEX F40, Pakkun LEX 40 | - | Short type | ||
162,596 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 50, MIRALEX 54, MIRALEX F50, Pakkun LEX 50 | - | Long type | ||
95,040 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 50, MIRALEX 54, MIRALEX F50, Pakkun LEX 50 | - | Short type | ||
167,465 VND | 1 Piece(s) | 9 Day(s) | MIRALEX 70, MIRALEX F65, Pakkun LEX 65 | Long type | - | ||
99,330 VND | 1 Piece(s) | 9 Day(s) | MIRALEX 70, MIRALEX F65, Pakkun LEX 65 | - | Short type | ||
177,201 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 80, MIRALEX 82, MIRALEX F80, Pakkun LEX 80 | - | Long type | ||
103,620 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 80, MIRALEX 82, MIRALEX F80, Pakkun LEX 80 | - | Short type | ||
276,998 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 100, MIRALEX 100, MIRALEX F100, Pakkun LEX 100 | - | - | ||
196,673 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 100, MIRALEX 100, MIRALEX F100, Pakkun LEX 100 | - | Short type |
Loading...Tải…
Material | Iron |